NX Open C++ Reference Guide
|
Represents a builder for an inheritable double value in of a CAM.CAMObject
Created in NX5.0.0.
More...
Public Types | |
enum | EngRetTypes { EngRetTypesSameAsDefault, EngRetTypesSameAsEngage, EngRetTypesLinear, EngRetTypesLinearAlongVector, EngRetTypesLinearNormalToPart, EngRetTypesArcParallelToToolAxis, EngRetTypesArcNormalToToolAxis, EngRetTypesArcTangentToApproach, EngRetTypesArcNormalToPart, EngRetTypesHelicalClw, EngRetTypesHelicalCclw, EngRetTypesPlungeLift, EngRetTypesNone, EngRetTypesPoints, EngRetTypesSmooth } |
Available types for engage/retract in surface contouring. More... | |
enum | MeasureFromTypes { MeasureFromTypesDistance, MeasureFromTypesPlane } |
Available types for the Height or Length from which the linear/helical/plunge engage or linear/plunge retract is measured in Surface Contour Milling Created in NX7.5.0. More... | |
Public Member Functions | |
double | ArcAngle () |
Returns the engage/retract arc angle Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | DiameterBuilder () |
Returns the engage/retract diameter builder Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | EffectDistBuilder () |
Returns the engage/retract effect dist builder (inheritable tool dep) Created in NX5.0.0. More... | |
NXOpen::CAM::NcmScEngRetBuilder::EngRetTypes | EngRetType () |
Returns the type of engage/retract Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | ExtendAfterArc () |
Returns the linear extension after arc engage/retract Created in NX9.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | ExtendBeforeArc () |
Returns the linear extension before arc engage/retract Created in NX9.0.0. More... | |
void | GetPoints (std::vector< NXOpen::Point * > &points) |
Gets engage/retract points Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | HeightBuilder () |
Returns the engage/retract height builder Created in NX5.0.0. More... | |
double | HelicalRampAngle () |
Returns the engage/retract ramp angle for helical moves More... | |
NXOpen::CAM::InheritableDoubleBuilder * | HelicalRampAngleBuilder () |
Returns the helical ramp angle builder Created in NX8.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | LengthBuilder () |
Returns the engage/retract length builder Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | LinearExtensionBuilder () |
Returns the engage/retract linear extension builder More... | |
NXOpen::CAM::NcmScEngRetBuilder::MeasureFromTypes | MeasureFrom () |
Returns the height or length from which engage linear/helical/plunge is measured Created in NX7.5.0. More... | |
NXOpen::Plane * | Plane () |
Returns the engage/retract plane Created in NX7.5.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | RadiusBuilder () |
Returns the engage/retract radius builder Created in NX5.0.0. More... | |
double | RampAngle () |
Returns the engage/retract ramp angle Created in NX5.0.0. More... | |
void | SetArcAngle (double newValue) |
Sets the engage/retract arc angle Created in NX5.0.0. More... | |
void | SetEngRetType (NXOpen::CAM::NcmScEngRetBuilder::EngRetTypes newValue) |
Sets the type of engage/retract Created in NX5.0.0. More... | |
void | SetHelicalRampAngle (double newValue) |
Sets the engage/retract ramp angle for helical moves More... | |
void | SetMeasureFrom (NXOpen::CAM::NcmScEngRetBuilder::MeasureFromTypes newValue) |
Sets the height or length from which engage linear/helical/plunge is measured Created in NX7.5.0. More... | |
void | SetPlane (NXOpen::Plane *plane) |
Sets the engage/retract plane Created in NX7.5.0. More... | |
void | SetPoints (const std::vector< NXOpen::Point * > &points) |
Sets engage/retract points Created in NX5.0.0. More... | |
void | SetRampAngle (double newValue) |
Sets the engage/retract ramp angle Created in NX5.0.0. More... | |
void | SetSwingAngle (double newValue) |
Sets the engage/retract swing angle Created in NX5.0.0. More... | |
void | SetUseEffectDist (bool newValue) |
Sets the engage/retract use effective distance Created in NX5.0.0. More... | |
void | SetVector (NXOpen::SmartObject *vector) |
Sets the engage/retract vector Created in NX5.0.0. More... | |
double | SwingAngle () |
Returns the engage/retract swing angle Created in NX5.0.0. More... | |
bool | UseEffectDist () |
Returns the engage/retract use effective distance Created in NX5.0.0. More... | |
NXOpen::SmartObject * | Vector () |
Returns the engage/retract vector Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder for an inheritable double value in of a CAM.CAMObject
Created in NX5.0.0.
Available types for engage/retract in surface contouring.
double NXOpen::CAM::NcmScEngRetBuilder::ArcAngle | ( | ) |
Returns the engage/retract arc angle
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::DiameterBuilder | ( | ) |
Returns the engage/retract diameter builder
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::EffectDistBuilder | ( | ) |
Returns the engage/retract effect dist builder (inheritable tool dep)
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::NcmScEngRetBuilder::EngRetTypes NXOpen::CAM::NcmScEngRetBuilder::EngRetType | ( | ) |
Returns the type of engage/retract
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::ExtendAfterArc | ( | ) |
Returns the linear extension after arc engage/retract
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::ExtendBeforeArc | ( | ) |
Returns the linear extension before arc engage/retract
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::NcmScEngRetBuilder::GetPoints | ( | std::vector< NXOpen::Point * > & | points | ) |
Gets engage/retract points
Created in NX5.0.0.
License requirements : None
points | Array of points |
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::HeightBuilder | ( | ) |
Returns the engage/retract height builder
Created in NX5.0.0.
License requirements : None
double NXOpen::CAM::NcmScEngRetBuilder::HelicalRampAngle | ( | ) |
Returns the engage/retract ramp angle for helical moves
Use CAM::NcmScEngRetBuilder::HelicalRampAngleBuilder instead.
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::NcmScEngRetBuilder::HelicalRampAngleBuilder | ( | ) |
Returns the helical ramp angle builder
Created in NX8.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::LengthBuilder | ( | ) |
Returns the engage/retract length builder
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::LinearExtensionBuilder | ( | ) |
Returns the engage/retract linear extension builder
For engage, use CAM::NcmScEngRetBuilder::ExtendBeforeArc . For retract, use CAM::NcmScEngRetBuilder::ExtendAfterArc .
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::NcmScEngRetBuilder::MeasureFromTypes NXOpen::CAM::NcmScEngRetBuilder::MeasureFrom | ( | ) |
Returns the height or length from which engage linear/helical/plunge is measured
Created in NX7.5.0.
License requirements : None
NXOpen::Plane* NXOpen::CAM::NcmScEngRetBuilder::Plane | ( | ) |
Returns the engage/retract plane
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::NcmScEngRetBuilder::RadiusBuilder | ( | ) |
Returns the engage/retract radius builder
Created in NX5.0.0.
License requirements : None
double NXOpen::CAM::NcmScEngRetBuilder::RampAngle | ( | ) |
Returns the engage/retract ramp angle
Created in NX5.0.0.
License requirements : None
void NXOpen::CAM::NcmScEngRetBuilder::SetArcAngle | ( | double | newValue | ) |
Sets the engage/retract arc angle
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
newValue | the arc angle |
void NXOpen::CAM::NcmScEngRetBuilder::SetEngRetType | ( | NXOpen::CAM::NcmScEngRetBuilder::EngRetTypes | newValue | ) |
Sets the type of engage/retract
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
newValue | the new value |
void NXOpen::CAM::NcmScEngRetBuilder::SetHelicalRampAngle | ( | double | newValue | ) |
Sets the engage/retract ramp angle for helical moves
Use CAM::NcmScEngRetBuilder::HelicalRampAngleBuilder instead.
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
newValue | the ramp angle |
void NXOpen::CAM::NcmScEngRetBuilder::SetMeasureFrom | ( | NXOpen::CAM::NcmScEngRetBuilder::MeasureFromTypes | newValue | ) |
Sets the height or length from which engage linear/helical/plunge is measured
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
newValue | the new value |
void NXOpen::CAM::NcmScEngRetBuilder::SetPlane | ( | NXOpen::Plane * | plane | ) |
Sets the engage/retract plane
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
plane | the engage/retract plane |
void NXOpen::CAM::NcmScEngRetBuilder::SetPoints | ( | const std::vector< NXOpen::Point * > & | points | ) |
Sets engage/retract points
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
points | Array of points |
void NXOpen::CAM::NcmScEngRetBuilder::SetRampAngle | ( | double | newValue | ) |
Sets the engage/retract ramp angle
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
newValue | the ramp angle |
void NXOpen::CAM::NcmScEngRetBuilder::SetSwingAngle | ( | double | newValue | ) |
Sets the engage/retract swing angle
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
newValue | the swing angle |
void NXOpen::CAM::NcmScEngRetBuilder::SetUseEffectDist | ( | bool | newValue | ) |
Sets the engage/retract use effective distance
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::NcmScEngRetBuilder::SetVector | ( | NXOpen::SmartObject * | vector | ) |
Sets the engage/retract vector
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
vector | the engage/retract vector |
double NXOpen::CAM::NcmScEngRetBuilder::SwingAngle | ( | ) |
Returns the engage/retract swing angle
Created in NX5.0.0.
License requirements : None
bool NXOpen::CAM::NcmScEngRetBuilder::UseEffectDist | ( | ) |
Returns the engage/retract use effective distance
Created in NX5.0.0.
License requirements : None
NXOpen::SmartObject* NXOpen::CAM::NcmScEngRetBuilder::Vector | ( | ) |
Returns the engage/retract vector
Created in NX5.0.0.
License requirements : None