NX Open C++ Reference Guide
|
Represents a Machining Region Builder
Created in NX11.0.1.
More...
Public Member Functions | |
double | EntryEndOffset () |
Returns the entry end offset Created in NX11.0.1. More... | |
double | EntryStartOffset () |
Returns the entry start offset Created in NX11.0.1. More... | |
double | ExitEndOffset () |
Returns the exit end offset Created in NX11.0.1. More... | |
double | ExitStartOffset () |
Returns the exit start offset Created in NX11.0.1. More... | |
int | RangeDepthType () |
Returns the range type Created in NX11.0.1. More... | |
void | SetEntryEndOffset (double entryEndOffset) |
Sets the entry end offset Created in NX11.0.1. More... | |
void | SetEntryStartOffset (double entryStartOffset) |
Sets the entry start offset Created in NX11.0.1. More... | |
void | SetExitEndOffset (double exitEndOffset) |
Sets the exit end offset Created in NX11.0.1. More... | |
void | SetExitStartOffset (double exitStartOffset) |
Sets the exit start offset Created in NX11.0.1. More... | |
void | SetRangeDepthType (int rangeType) |
Sets the range type Created in NX11.0.1. More... | |
void | SetSidesType (int machiningSides) |
Sets the machining sides type Created in NX11.0.1. More... | |
int | SidesType () |
Returns the machining sides type Created in NX11.0.1. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Machining Region Builder
Created in NX11.0.1.
double NXOpen::CAM::MachiningRegionBuilder::EntryEndOffset | ( | ) |
Returns the entry end offset
Created in NX11.0.1.
License requirements : None
double NXOpen::CAM::MachiningRegionBuilder::EntryStartOffset | ( | ) |
Returns the entry start offset
Created in NX11.0.1.
License requirements : None
double NXOpen::CAM::MachiningRegionBuilder::ExitEndOffset | ( | ) |
Returns the exit end offset
Created in NX11.0.1.
License requirements : None
double NXOpen::CAM::MachiningRegionBuilder::ExitStartOffset | ( | ) |
Returns the exit start offset
Created in NX11.0.1.
License requirements : None
int NXOpen::CAM::MachiningRegionBuilder::RangeDepthType | ( | ) |
Returns the range type
Created in NX11.0.1.
License requirements : None
void NXOpen::CAM::MachiningRegionBuilder::SetEntryEndOffset | ( | double | entryEndOffset | ) |
Sets the entry end offset
Created in NX11.0.1.
License requirements : None
entryEndOffset | entryendoffset |
void NXOpen::CAM::MachiningRegionBuilder::SetEntryStartOffset | ( | double | entryStartOffset | ) |
Sets the entry start offset
Created in NX11.0.1.
License requirements : None
entryStartOffset | entrystartoffset |
void NXOpen::CAM::MachiningRegionBuilder::SetExitEndOffset | ( | double | exitEndOffset | ) |
Sets the exit end offset
Created in NX11.0.1.
License requirements : None
exitEndOffset | exitendoffset |
void NXOpen::CAM::MachiningRegionBuilder::SetExitStartOffset | ( | double | exitStartOffset | ) |
Sets the exit start offset
Created in NX11.0.1.
License requirements : None
exitStartOffset | exitstartoffset |
void NXOpen::CAM::MachiningRegionBuilder::SetRangeDepthType | ( | int | rangeType | ) |
Sets the range type
Created in NX11.0.1.
License requirements : None
rangeType | rangetype |
void NXOpen::CAM::MachiningRegionBuilder::SetSidesType | ( | int | machiningSides | ) |
Sets the machining sides type
Created in NX11.0.1.
License requirements : None
machiningSides | machiningsides |
int NXOpen::CAM::MachiningRegionBuilder::SidesType | ( | ) |
Returns the machining sides type
Created in NX11.0.1.
License requirements : None