NX Open C++ Reference Guide
|
Represents a NXOpen::CAM::IpwAnalysisBuilder
This is an abstract class, and cannot be instantiated.
More...
Public Types | |
enum | ColorControl { ColorControlSharp, ColorControlBlend } |
the color control type options More... | |
Public Member Functions | |
NXOpen::CAM::IpwAnalysisBuilder::ColorControl | ColorControlType () |
Returns the control color Created in NX6.0.0. More... | |
NXOpen::CAM::IpwContainmentCurvesBuilder * | CreateIpwContainmentCurvesBuilder (int position) |
Creates a list item. More... | |
void | SetColorControlType (NXOpen::CAM::IpwAnalysisBuilder::ColorControl type) |
Sets the control color Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAM::IpwAnalysisBuilder
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0.
NXOpen::CAM::IpwAnalysisBuilder::ColorControl NXOpen::CAM::IpwAnalysisBuilder::ColorControlType | ( | ) |
Returns the control color
Created in NX6.0.0.
License requirements : None
NXOpen::CAM::IpwContainmentCurvesBuilder* NXOpen::CAM::IpwAnalysisBuilder::CreateIpwContainmentCurvesBuilder | ( | int | position | ) |
Creates a list item.
position | position |
void NXOpen::CAM::IpwAnalysisBuilder::SetColorControlType | ( | NXOpen::CAM::IpwAnalysisBuilder::ColorControl | type | ) |
Sets the control color
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
type | type |