NX Open C++ Reference Guide
|
Inspection Import Dmis dialog builder
To create a new instance of this class, use NXOpen::CAM::InspectionOperationCollection::CreateImportDmisBuilder
Created in NX11.0.1.
More...
Public Member Functions | |
NXString | DmisFile () |
Returns the dmis file Created in NX11.0.1. More... | |
double | GeomTol () |
Returns the geometry tolerance Created in NX11.0.1. More... | |
void | ImportDmis () |
Import Dmis file Created in NX11.0.1. More... | |
NXOpen::CoordinateSystem * | McsCsys () |
Returns the tag of the Csys to use as the MCS when importing the DMIS Created in NX11.0.1. More... | |
void | SetDmisFile (const NXString &filename) |
Sets the dmis file Created in NX11.0.1. More... | |
void | SetDmisFile (const char *filename) |
Sets the dmis file Created in NX11.0.1. More... | |
void | SetGeomTol (double geomTol) |
Sets the geometry tolerance Created in NX11.0.1. More... | |
void | SetMcsCsys (NXOpen::CoordinateSystem *mcsTag) |
Sets the tag of the Csys to use as the MCS when importing the DMIS Created in NX11.0.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Inspection Import Dmis dialog builder
To create a new instance of this class, use NXOpen::CAM::InspectionOperationCollection::CreateImportDmisBuilder
Created in NX11.0.1.
NXString NXOpen::CAM::InspectionImportDmisBuilder::DmisFile | ( | ) |
Returns the dmis file
Created in NX11.0.1.
License requirements : None
double NXOpen::CAM::InspectionImportDmisBuilder::GeomTol | ( | ) |
Returns the geometry tolerance
Created in NX11.0.1.
License requirements : None
void NXOpen::CAM::InspectionImportDmisBuilder::ImportDmis | ( | ) |
Import Dmis file
Created in NX11.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
NXOpen::CoordinateSystem* NXOpen::CAM::InspectionImportDmisBuilder::McsCsys | ( | ) |
Returns the tag of the Csys to use as the MCS when importing the DMIS
Created in NX11.0.1.
License requirements : None
void NXOpen::CAM::InspectionImportDmisBuilder::SetDmisFile | ( | const NXString & | filename | ) |
Sets the dmis file
Created in NX11.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
filename | filename |
void NXOpen::CAM::InspectionImportDmisBuilder::SetDmisFile | ( | const char * | filename | ) |
Sets the dmis file
Created in NX11.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
filename | filename |
void NXOpen::CAM::InspectionImportDmisBuilder::SetGeomTol | ( | double | geomTol | ) |
Sets the geometry tolerance
Created in NX11.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
geomTol | geomtol |
void NXOpen::CAM::InspectionImportDmisBuilder::SetMcsCsys | ( | NXOpen::CoordinateSystem * | mcsTag | ) |
Sets the tag of the Csys to use as the MCS when importing the DMIS
Created in NX11.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
mcsTag | mcstag |