NX Open C++ Reference Guide
|
Inspection Delete Analyze Points dialog builder
To create a new instance of this class, use NXOpen::CAM::InspectionOperationCollection::CreateInspectionDeleteMeaPtsBuilderSel
Created in NX9.0.1.
More...
Public Member Functions | |
void | DeleteMeaPoints () |
Deletes specified analysis points. More... | |
std::vector < NXOpen::CAM::CAMObject * > | GetSelectedOps () |
Returns the selected operations. More... | |
NXOpen::SelectPointList * | SelectedPoints () |
Returns the selected analysis points to delete Created in NX9.0.1. More... | |
void | SetSelectedOps (const std::vector< NXOpen::CAM::CAMObject * > &selectedOps) |
Sets the selected operations. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Inspection Delete Analyze Points dialog builder
To create a new instance of this class, use NXOpen::CAM::InspectionOperationCollection::CreateInspectionDeleteMeaPtsBuilderSel
Created in NX9.0.1.
void NXOpen::CAM::InspectionDeleteMeaPtsBuilder::DeleteMeaPoints | ( | ) |
Deletes specified analysis points.
Created in NX9.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
std::vector<NXOpen::CAM::CAMObject *> NXOpen::CAM::InspectionDeleteMeaPtsBuilder::GetSelectedOps | ( | ) |
Returns the selected operations.
NXOpen::SelectPointList* NXOpen::CAM::InspectionDeleteMeaPtsBuilder::SelectedPoints | ( | ) |
Returns the selected analysis points to delete
Created in NX9.0.1.
License requirements : None
void NXOpen::CAM::InspectionDeleteMeaPtsBuilder::SetSelectedOps | ( | const std::vector< NXOpen::CAM::CAMObject * > & | selectedOps | ) |
Sets the selected operations.
Created in NX9.0.1.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
selectedOps | Selected operation tags |