NX Open C++ Reference Guide
|
Represents the gouge results data
Created in NX11.0.2.
More...
Public Types | |
enum | Constants { ConstantsMaxGouges = 100 } |
Constants for Gouge Results. More... | |
enum | Option { OptionNone, OptionGougeOnly, OptionGougeAndHolderCollisions, OptionUseOperation } |
Defines the gouge checking type. More... | |
Public Member Functions | |
std::vector< NXOpen::Point3d > | GetGougePoints () |
Gouge Points. More... | |
std::vector< NXOpen::Point3d > | GetHolderCollisionPoints () |
Holder Collision Points. More... | |
NXOpen::CAM::GougeCheckResults::Option | GougeOption () |
Returns the gouge check option Created in NX11.0.2. More... | |
int | NumberGouges () |
Returns the number of gouges Created in NX11.0.2. More... | |
int | NumberHolderCollisions () |
Returns the number of Holder Collisions Created in NX11.0.2. More... | |
virtual | ~GougeCheckResults () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the gouge results data
Created in NX11.0.2.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.2.
License requirements : None
std::vector<NXOpen::Point3d> NXOpen::CAM::GougeCheckResults::GetGougePoints | ( | ) |
Gouge Points.
std::vector<NXOpen::Point3d> NXOpen::CAM::GougeCheckResults::GetHolderCollisionPoints | ( | ) |
Holder Collision Points.
NXOpen::CAM::GougeCheckResults::Option NXOpen::CAM::GougeCheckResults::GougeOption | ( | ) |
Returns the gouge check option
Created in NX11.0.2.
License requirements : cam_base ("CAM BASE")
int NXOpen::CAM::GougeCheckResults::NumberGouges | ( | ) |
Returns the number of gouges
Created in NX11.0.2.
License requirements : cam_base ("CAM BASE")
int NXOpen::CAM::GougeCheckResults::NumberHolderCollisions | ( | ) |
Returns the number of Holder Collisions
Created in NX11.0.2.
License requirements : cam_base ("CAM BASE")