NX Open C++ Reference Guide
|
Represents a NXOpen::CAM::GeneralPropertiesBuilder to be used for setting the name of a specified CAM object. More...
Public Member Functions | |
void | Information () |
Lists the object information to the listing window Created in NX9.0.1. More... | |
NXString | Name () |
Returns the name of the selected CAM object. More... | |
NXOpen::SelectNXObjectList * | SelectedObjects () |
Returns the selected object(s) list. More... | |
void | SetName (const NXString &name) |
Sets the name of the selected CAM object. More... | |
void | SetName (const char *name) |
Sets the name of the selected CAM object. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAM::GeneralPropertiesBuilder to be used for setting the name of a specified CAM object.
To create a new instance of this class, use NXOpen::PropertiesManager::CreateGeneralCAMPropertiesBuilder
Created in NX9.0.1.
void NXOpen::CAM::GeneralPropertiesBuilder::Information | ( | ) |
Lists the object information to the listing window
Created in NX9.0.1.
License requirements : None
NXString NXOpen::CAM::GeneralPropertiesBuilder::Name | ( | ) |
Returns the name of the selected CAM object.
Created in NX9.0.1.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::CAM::GeneralPropertiesBuilder::SelectedObjects | ( | ) |
Returns the selected object(s) list.
Created in NX9.0.1.
License requirements : None
void NXOpen::CAM::GeneralPropertiesBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of the selected CAM object.
Created in NX9.0.1.
License requirements : None
name | name |
void NXOpen::CAM::GeneralPropertiesBuilder::SetName | ( | const char * | name | ) |
Sets the name of the selected CAM object.
Created in NX9.0.1.
License requirements : None
name | name |