NX Open C++ Reference Guide
|
Represents a wedm feeds Builder
Created in NX5.0.0.
More...
Public Types | |
enum | OutputTypes { OutputTypesNone, OutputTypesRapidMovesOnly, OutputTypesAllMoves } |
the feed rate output mode Created in NX11.0.2. More... | |
Public Member Functions | |
NXOpen::CAM::InheritableFeedBuilder * | FeedApproachBuilder () |
Returns the feed_approach builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedCutBuilder () |
Returns the feed_cut builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedDepartureBuilder () |
Returns the feed_departure builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedEngageBuilder () |
Returns the feed_engage builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedFirstCutBuilder () |
Returns the feed_first_cut builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedRapidBuilder () |
Returns the feed_rapid builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedRetractBuilder () |
Returns the feed_retract builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedReturnBuilder () |
Returns the feed_return builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedSideCutBuilder () |
Returns the feed_side_cut builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedStepoverBuilder () |
Returns the feed_stepover builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableFeedBuilder * | FeedTraversalBuilder () |
Returns the feed_traversal builder (inheritable Feed) Created in NX5.0.0. More... | |
NXOpen::CAM::FeedsWedmBuilder::OutputTypes | OutputMode () |
Returns the output mode Created in NX11.0.2. More... | |
void | SetOutputMode (NXOpen::CAM::FeedsWedmBuilder::OutputTypes type) |
Sets the output mode Created in NX11.0.2. More... | |
void | SetUnitsToggle (bool unitsToggle) |
Sets the units toggle Created in NX6.0.0. More... | |
bool | UnitsToggle () |
Returns the units toggle Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a wedm feeds Builder
Created in NX5.0.0.
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedApproachBuilder | ( | ) |
Returns the feed_approach builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedCutBuilder | ( | ) |
Returns the feed_cut builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedDepartureBuilder | ( | ) |
Returns the feed_departure builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedEngageBuilder | ( | ) |
Returns the feed_engage builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedFirstCutBuilder | ( | ) |
Returns the feed_first_cut builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedRapidBuilder | ( | ) |
Returns the feed_rapid builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedRetractBuilder | ( | ) |
Returns the feed_retract builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedReturnBuilder | ( | ) |
Returns the feed_return builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedSideCutBuilder | ( | ) |
Returns the feed_side_cut builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedStepoverBuilder | ( | ) |
Returns the feed_stepover builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::FeedsWedmBuilder::FeedTraversalBuilder | ( | ) |
Returns the feed_traversal builder (inheritable Feed)
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::FeedsWedmBuilder::OutputTypes NXOpen::CAM::FeedsWedmBuilder::OutputMode | ( | ) |
Returns the output mode
Created in NX11.0.2.
License requirements : cam_base ("CAM BASE")
void NXOpen::CAM::FeedsWedmBuilder::SetOutputMode | ( | NXOpen::CAM::FeedsWedmBuilder::OutputTypes | type | ) |
Sets the output mode
Created in NX11.0.2.
License requirements : cam_base ("CAM BASE")
type | the feed rate output mode |
void NXOpen::CAM::FeedsWedmBuilder::SetUnitsToggle | ( | bool | unitsToggle | ) |
Sets the units toggle
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
unitsToggle | the Units Toggle |
bool NXOpen::CAM::FeedsWedmBuilder::UnitsToggle | ( | ) |
Returns the units toggle
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")