NX Open C++ Reference Guide
|
Represents an Edit Subop Command Builder
Created in NX9.0.0.
More...
Public Types | |
enum | ContainmentTypes { ContainmentTypesSteep, ContainmentTypesNonSteep, ContainmentTypesFlat } |
Available types for containment. More... | |
enum | PointTypes { PointTypesSpecify, PointTypesAutomatic } |
Available types for point. More... | |
Public Member Functions | |
NXOpen::CAM::EditSubopCommand::ContainmentTypes | ContainmentType () |
Returns the containment type Created in NX9.0.0. More... | |
void | GetStartPoints (std::vector< NXOpen::Point * > &startPoint) |
Get the start point value Created in NX9.0.0. More... | |
NXOpen::CAM::EditSubopCommand::PointTypes | PointType () |
Returns the point type Created in NX9.0.0. More... | |
void | SetContainmentType (NXOpen::CAM::EditSubopCommand::ContainmentTypes containmentType) |
Sets the containment type Created in NX9.0.0. More... | |
void | SetPointType (NXOpen::CAM::EditSubopCommand::PointTypes pointType) |
Sets the point type Created in NX9.0.0. More... | |
void | SetStartPoints (const std::vector< NXOpen::Point * > &startPoint) |
Set the start point value Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an Edit Subop Command Builder
Created in NX9.0.0.
NXOpen::CAM::EditSubopCommand::ContainmentTypes NXOpen::CAM::EditSubopCommand::ContainmentType | ( | ) |
Returns the containment type
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::EditSubopCommand::GetStartPoints | ( | std::vector< NXOpen::Point * > & | startPoint | ) |
Get the start point value
Created in NX9.0.0.
License requirements : None
startPoint | the start point value |
NXOpen::CAM::EditSubopCommand::PointTypes NXOpen::CAM::EditSubopCommand::PointType | ( | ) |
Returns the point type
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::EditSubopCommand::SetContainmentType | ( | NXOpen::CAM::EditSubopCommand::ContainmentTypes | containmentType | ) |
Sets the containment type
Created in NX9.0.0.
License requirements : None
containmentType | the containment type value |
void NXOpen::CAM::EditSubopCommand::SetPointType | ( | NXOpen::CAM::EditSubopCommand::PointTypes | pointType | ) |
Sets the point type
Created in NX9.0.0.
License requirements : None
pointType | the point type value |
void NXOpen::CAM::EditSubopCommand::SetStartPoints | ( | const std::vector< NXOpen::Point * > & | startPoint | ) |
Set the start point value
Created in NX9.0.0.
License requirements : None
startPoint | the start point value |