NX Open C++ Reference Guide
|
Drive Mode Builder
Created in NX7.5.0.
More...
Public Types | |
enum | Type { TypeLowerBlendEdge, TypeReferenceTool } |
Available types for Drive Mode Created in NX7.5.0. More... | |
Public Member Functions | |
NXOpen::CAM::InheritableDoubleBuilder * | FloorOverlap () |
Returns the Floor Overlap Distance Created in NX7.5.0. More... | |
NXOpen::CAM::DriveMode::Type | Mode () |
Returns the Drive Mode Type Created in NX7.5.0. More... | |
double | ReferenceToolDiameter () |
Returns the Reference Tool Diameter Created in NX7.5.0. More... | |
void | SetMode (NXOpen::CAM::DriveMode::Type type) |
Sets the Drive Mode Type Created in NX7.5.0. More... | |
void | SetReferenceToolDiameter (double toolDia) |
Sets the Reference Tool Diameter Created in NX7.5.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | WallOverlap () |
Returns the Wall Overlap Distance Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Drive Mode Builder
Created in NX7.5.0.
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DriveMode::FloorOverlap | ( | ) |
Returns the Floor Overlap Distance
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::DriveMode::Type NXOpen::CAM::DriveMode::Mode | ( | ) |
Returns the Drive Mode Type
Created in NX7.5.0.
License requirements : None
double NXOpen::CAM::DriveMode::ReferenceToolDiameter | ( | ) |
Returns the Reference Tool Diameter
Created in NX7.5.0.
License requirements : None
void NXOpen::CAM::DriveMode::SetMode | ( | NXOpen::CAM::DriveMode::Type | type | ) |
Sets the Drive Mode Type
Created in NX7.5.0.
License requirements : None
type | the Drive Mode |
void NXOpen::CAM::DriveMode::SetReferenceToolDiameter | ( | double | toolDia | ) |
Sets the Reference Tool Diameter
Created in NX7.5.0.
License requirements : None
toolDia | the Reference Tool Diameter |
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DriveMode::WallOverlap | ( | ) |
Returns the Wall Overlap Distance
Created in NX7.5.0.
License requirements : None