NX Open C++ Reference Guide
|
Represents a Spiral Drive Method Builder
This is an abstract class and cannot be instantiated.
More...
Public Types | |
enum | DmSpiralStepoverTypes { DmSpiralStepoverTypesConstant, DmSpiralStepoverTypesToolDiameter } |
Available types for Spiral drive method stepover in SurfaceContour. More... | |
Public Member Functions | |
NXOpen::CAM::DmSpiralBuilder::DmSpiralStepoverTypes | DmSpiralStepoverMenu () |
Returns the Spiral Drive Method Stepover type. More... | |
NXOpen::Point * | PatternCenterPoint () |
Returns the Pattern Center Point Created in NX6.0.0. More... | |
void | SetDmSpiralStepoverMenu (NXOpen::CAM::DmSpiralBuilder::DmSpiralStepoverTypes dmSpiralStepoverTypeValue) |
Sets the Spiral Drive Method Stepover type. More... | |
void | SetPatternCenterPoint (NXOpen::Point *centerPoint) |
Sets the Pattern Center Point Created in NX6.0.0. More... | |
void | SetSpiralStepoverDistance (double stepoverDist) |
Sets the Stepover Distance. More... | |
void | SetSpiralStepoverPercent (double stepoverPercent) |
Sets the Stepover Percent. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | SpiralRadiusBuilder () |
Returns the Spiral Radius Created in NX5.0.0. More... | |
NXOpen::CAM::StepoverBuilder * | SpiralStepoverBuilder () |
Returns the Spiral Stepover builder Created in NX6.0.0. More... | |
double | SpiralStepoverDistance () |
Returns the Stepover Distance. More... | |
double | SpiralStepoverPercent () |
Returns the Stepover Percent. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Spiral Drive Method Builder
This is an abstract class and cannot be instantiated.
Created in NX5.0.0.
NXOpen::CAM::DmSpiralBuilder::DmSpiralStepoverTypes NXOpen::CAM::DmSpiralBuilder::DmSpiralStepoverMenu | ( | ) |
Returns the Spiral Drive Method Stepover type.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
NXOpen::Point* NXOpen::CAM::DmSpiralBuilder::PatternCenterPoint | ( | ) |
Returns the Pattern Center Point
Created in NX6.0.0.
License requirements : None
void NXOpen::CAM::DmSpiralBuilder::SetDmSpiralStepoverMenu | ( | NXOpen::CAM::DmSpiralBuilder::DmSpiralStepoverTypes | dmSpiralStepoverTypeValue | ) |
Sets the Spiral Drive Method Stepover type.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
dmSpiralStepoverTypeValue | the Spiral Stepover type value |
void NXOpen::CAM::DmSpiralBuilder::SetPatternCenterPoint | ( | NXOpen::Point * | centerPoint | ) |
Sets the Pattern Center Point
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
centerPoint | centerpoint |
void NXOpen::CAM::DmSpiralBuilder::SetSpiralStepoverDistance | ( | double | stepoverDist | ) |
Sets the Stepover Distance.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
stepoverDist | the Stepover Distance |
void NXOpen::CAM::DmSpiralBuilder::SetSpiralStepoverPercent | ( | double | stepoverPercent | ) |
Sets the Stepover Percent.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
stepoverPercent | the Stepover Percent |
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmSpiralBuilder::SpiralRadiusBuilder | ( | ) |
Returns the Spiral Radius
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::StepoverBuilder* NXOpen::CAM::DmSpiralBuilder::SpiralStepoverBuilder | ( | ) |
Returns the Spiral Stepover builder
Created in NX6.0.0.
License requirements : None
double NXOpen::CAM::DmSpiralBuilder::SpiralStepoverDistance | ( | ) |
Returns the Stepover Distance.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
double NXOpen::CAM::DmSpiralBuilder::SpiralStepoverPercent | ( | ) |
Returns the Stepover Percent.
This property is obsolete.
Created in NX5.0.0.
License requirements : None