NX Open C++ Reference Guide
|
Represents a DmRadBuilder Builder
Created in NX5.0.0.
More...
Public Types | |
enum | RadCutMethodType { RadCutMethodTypeZigzag, RadCutMethodTypeZig } |
Available types for Radial Cut/Cut Method in scop. More... | |
enum | RadStepoverTypeType { RadStepoverTypeTypeConstant, RadStepoverTypeTypeScallop, RadStepoverTypeTypeTool, RadStepoverTypeTypeMaximum } |
Available types for Stepover for the Radial Cut in scop. More... | |
enum | RadTraverseDirType { RadTraverseDirTypeForward, RadTraverseDirTypeBackward } |
Available types for Radial Cut/ Traverse Direction. More... | |
Public Member Functions | |
NXOpen::CAM::CutPatternBuilder * | CutPatternBuilder () |
Returns the cut pattern builder Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | DpmrcBoundaryLeftBuilder () |
Returns the rad band, Opposite Side builder Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | DpmrcBoundaryRightBuilder () |
Returns the rad band, Material Side builder Created in NX5.0.0. More... | |
NXOpen::CAM::StepoverBuilder * | DpmStepoverBuilder () |
Returns the Stepover builder Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | DpmStepoverMaxBuilder () |
Returns the Maximum, Stepover for the Radial Cut method. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | DpmStepoverMinBuilder () |
Returns the Constant, Stepover for the Radial Cut method. More... | |
NXOpen::CAM::DmRadBuilder::RadCutMethodType | RadCutMethod () |
Returns the Radial Cut/Cut Method Created in NX5.0.0. More... | |
NXOpen::CAM::DmRadBuilder::RadStepoverTypeType | RadStepoverType () |
Returns the type of Stepover for the Radial Cut method. More... | |
NXOpen::CAM::DmRadBuilder::RadTraverseDirType | RadTraverseDir () |
Returns the Radial Cut/ Traverse Direction Created in NX5.0.0. More... | |
void | SetRadCutMethod (NXOpen::CAM::DmRadBuilder::RadCutMethodType radCutMethod) |
Sets the Radial Cut/Cut Method Created in NX5.0.0. More... | |
void | SetRadStepoverType (NXOpen::CAM::DmRadBuilder::RadStepoverTypeType stepover) |
Sets the type of Stepover for the Radial Cut method. More... | |
void | SetRadTraverseDir (NXOpen::CAM::DmRadBuilder::RadTraverseDirType radTraverseDir) |
Sets the Radial Cut/ Traverse Direction Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | StepoverPercentBuilder () |
Returns the Tool Diameter, Stepover for the Radial Cut method. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | StepoverScallopBuilder () |
Returns the builder of Scallop Height. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a DmRadBuilder Builder
Created in NX5.0.0.
NXOpen::CAM::CutPatternBuilder* NXOpen::CAM::DmRadBuilder::CutPatternBuilder | ( | ) |
Returns the cut pattern builder
Created in NX6.0.0.
License requirements : None
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmRadBuilder::DpmrcBoundaryLeftBuilder | ( | ) |
Returns the rad band, Opposite Side builder
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmRadBuilder::DpmrcBoundaryRightBuilder | ( | ) |
Returns the rad band, Material Side builder
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::StepoverBuilder* NXOpen::CAM::DmRadBuilder::DpmStepoverBuilder | ( | ) |
Returns the Stepover builder
Created in NX6.0.0.
License requirements : None
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmRadBuilder::DpmStepoverMaxBuilder | ( | ) |
Returns the Maximum, Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmRadBuilder::DpmStepoverMinBuilder | ( | ) |
Returns the Constant, Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::DmRadBuilder::RadCutMethodType NXOpen::CAM::DmRadBuilder::RadCutMethod | ( | ) |
Returns the Radial Cut/Cut Method
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::DmRadBuilder::RadStepoverTypeType NXOpen::CAM::DmRadBuilder::RadStepoverType | ( | ) |
Returns the type of Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::DmRadBuilder::RadTraverseDirType NXOpen::CAM::DmRadBuilder::RadTraverseDir | ( | ) |
Returns the Radial Cut/ Traverse Direction
Created in NX5.0.0.
License requirements : None
void NXOpen::CAM::DmRadBuilder::SetRadCutMethod | ( | NXOpen::CAM::DmRadBuilder::RadCutMethodType | radCutMethod | ) |
Sets the Radial Cut/Cut Method
Created in NX5.0.0.
License requirements : None
radCutMethod | the Radial Cut/Cut Method value |
void NXOpen::CAM::DmRadBuilder::SetRadStepoverType | ( | NXOpen::CAM::DmRadBuilder::RadStepoverTypeType | stepover | ) |
Sets the type of Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0.
License requirements : None
stepover | the type of Stepover for the Radial Cut method |
void NXOpen::CAM::DmRadBuilder::SetRadTraverseDir | ( | NXOpen::CAM::DmRadBuilder::RadTraverseDirType | radTraverseDir | ) |
Sets the Radial Cut/ Traverse Direction
Created in NX5.0.0.
License requirements : None
radTraverseDir | the value of Traverse Direction |
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmRadBuilder::StepoverPercentBuilder | ( | ) |
Returns the Tool Diameter, Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::DmRadBuilder::StepoverScallopBuilder | ( | ) |
Returns the builder of Scallop Height.
This property is obsolete.
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")