NX Open C++ Reference Guide
|
Represents a CylinderMillingCutParameters Builder
Created in NX8.0.0.
More...
Public Types | |
enum | CutDirectionTypes { CutDirectionTypesClimb, CutDirectionTypesConventional } |
cut direction options Created in NX8.0.0. More... | |
Public Member Functions | |
NXOpen::CAM::CylinderMillingCutParameters::CutDirectionTypes | CutDirection () |
Returns the cut direction More... | |
void | SetCutDirection (NXOpen::CAM::CylinderMillingCutParameters::CutDirectionTypes cutDir) |
Sets the cut direction More... | |
Public Member Functions inherited from NXOpen::CAM::CylindricalMillingCutParameters | |
NXOpen::CAM::VerticalPosition * | BottomOffset () |
Returns the bottom offset Created in NX9.0.2. More... | |
bool | ContinuousCut () |
Returns the continuous cut Created in NX9.0.2. More... | |
void | SetContinuousCut (bool continuousCut) |
Sets the continuous cut Created in NX9.0.2. More... | |
Public Member Functions inherited from NXOpen::CAM::FeatureMillingCutParameters | |
NXOpen::CAM::FeatureMillingCutParameters::CuttingDirectionTypes | CuttingDirection () |
Returns the cut direction Created in NX9.0.2. More... | |
void | SetCuttingDirection (NXOpen::CAM::FeatureMillingCutParameters::CuttingDirectionTypes cutDir) |
Sets the cut direction Created in NX9.0.2. More... | |
Public Member Functions inherited from NXOpen::CAM::HoleMachiningCutParameters | |
NXOpen::CAM::InheritableDoubleBuilder * | BottomStock () |
Returns the bottom stock Created in NX9.0.2. More... | |
NXOpen::CAM::CornerControlBuilder * | CornerControl () |
Returns the corner control Created in NX11.0.2. More... | |
NXOpen::CAM::VerticalPosition * | TopOffset () |
Returns the top offset Created in NX9.0.2. More... | |
Public Member Functions inherited from NXOpen::CAM::CutParameters | |
bool | CheckIpwCollisions () |
Returns the value to Check for Ipw Collsions Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | CheckSafeClearance () |
Returns the Check Safe Clearance Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | HolderClearance () |
Returns the Holder Clearance Created in NX8.0.0. More... | |
NXOpen::CAM::CutParametersIpwTypes | IpwType () |
Returns the IPW type Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | NeckClearance () |
Returns the Neck Clearance Created in NX8.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | PartSafeClearance () |
Returns the Part Safe Clearance More... | |
NXOpen::CAM::InheritableDoubleBuilder * | PartStock () |
Returns the part stock Created in NX6.0.0. More... | |
void | SetCheckIpwCollisions (bool flag) |
Sets the value to Check for Ipw Collsions Created in NX6.0.0. More... | |
void | SetIpwType (NXOpen::CAM::CutParametersIpwTypes propValue) |
Sets the IPW type Created in NX6.0.0. More... | |
void | SetUseToolHolder (bool propValue) |
Sets the use tool holder Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableToolDepBuilder * | ShankClearance () |
Returns the Shank Clearance Created in NX8.0.0. More... | |
NXOpen::CAM::Inheritable2dLength * | Tolerances () |
Returns the Tolerances builder Created in NX7.5.0. More... | |
bool | UseToolHolder () |
Returns the use tool holder Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a CylinderMillingCutParameters Builder
Created in NX8.0.0.
NXOpen::CAM::CylinderMillingCutParameters::CutDirectionTypes NXOpen::CAM::CylinderMillingCutParameters::CutDirection | ( | ) |
Returns the cut direction
Use NXOpen::CAM::FeatureMillingCutParameters::CuttingDirection and NXOpen::CAM::FeatureMillingCutParameters::SetCuttingDirection instead.
Created in NX8.0.0.
License requirements : None
void NXOpen::CAM::CylinderMillingCutParameters::SetCutDirection | ( | NXOpen::CAM::CylinderMillingCutParameters::CutDirectionTypes | cutDir | ) |
Sets the cut direction
Use NXOpen::CAM::FeatureMillingCutParameters::CuttingDirection and NXOpen::CAM::FeatureMillingCutParameters::SetCuttingDirection instead.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
cutDir | the cut directon type |