NX Open C++ Reference Guide
|
Represets a User Defined Event
Created in NX10.0.2.
More...
Public Types | |
enum | Mode { ModeOff, ModeOn, ModeRpm } |
Available types for spindle mode. More... | |
Public Member Functions | |
bool | IsActive () |
Returns the spindle status Created in NX10.0.2. More... | |
bool | IsReversed () |
Returns the spindle reverse status Created in NX10.0.2. More... | |
void | SetActive (bool bActive) |
Sets the spindle status Created in NX10.0.2. More... | |
void | SetReversed (bool bActive) |
Sets the spindle reverse status Created in NX10.0.2. More... | |
void | SetSpindleMode (NXOpen::CAM::CycleSpindle::Mode spindle) |
Sets the spindle type Created in NX10.0.2. More... | |
void | SetSpindleSpeed (double doubleValue) |
Sets the spindle value Created in NX10.0.2. More... | |
NXOpen::CAM::CycleSpindle::Mode | SpindleMode () |
Returns the spindle type Created in NX10.0.2. More... | |
double | SpindleSpeed () |
Returns the spindle value Created in NX10.0.2. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represets a User Defined Event
Created in NX10.0.2.
bool NXOpen::CAM::CycleSpindle::IsActive | ( | ) |
Returns the spindle status
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
bool NXOpen::CAM::CycleSpindle::IsReversed | ( | ) |
Returns the spindle reverse status
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
void NXOpen::CAM::CycleSpindle::SetActive | ( | bool | bActive | ) |
Sets the spindle status
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
bActive | the active status |
void NXOpen::CAM::CycleSpindle::SetReversed | ( | bool | bActive | ) |
Sets the spindle reverse status
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
bActive | the spindle mode status |
void NXOpen::CAM::CycleSpindle::SetSpindleMode | ( | NXOpen::CAM::CycleSpindle::Mode | spindle | ) |
Sets the spindle type
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
spindle | the spindle mode |
void NXOpen::CAM::CycleSpindle::SetSpindleSpeed | ( | double | doubleValue | ) |
Sets the spindle value
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
doubleValue | the spindle value |
NXOpen::CAM::CycleSpindle::Mode NXOpen::CAM::CycleSpindle::SpindleMode | ( | ) |
Returns the spindle type
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")
double NXOpen::CAM::CycleSpindle::SpindleSpeed | ( | ) |
Returns the spindle value
Created in NX10.0.2.
License requirements : cam_base ("CAM BASE")