NX Open C++ Reference Guide
|
Represents the 2d grid layout display style. More...
Additional Inherited Members | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseGridLayoutStyleSetting | |
NXOpen::NXColor * | BackgroundColor () |
Returns the background color Created in NX9.0.0. More... | |
NXOpen::NXColor * | ColorOfBackgroundPlane () |
Returns the color of grid background plane Created in NX12.0.0. More... | |
int | ContouringLevel () |
Returns the contouring level. More... | |
NXOpen::CAE::Xyplot::ContouringRange | ContouringRange () |
Returns the option to show contour range either on the border or the faces of the grid. More... | |
NXOpen::NXColor * | DenseColor () |
Returns the grid dense line color More... | |
NXOpen::CAE::Xyplot::CurveDisplaySettings * | DenseGridDisplayStyleSettings () |
Returns the dense grid display style Created in NX12.0.0. More... | |
bool | DisplayContouring () |
Returns a value indicating whether to display contouring Created in NX9.0.0. More... | |
NXOpen::NXColor * | GridColor () |
Returns the grid line color More... | |
NXOpen::DisplayableObject::ObjectFont | GridFont () |
Returns the grid line font More... | |
NXOpen::DisplayableObject::ObjectWidth | GridWidth () |
Returns the grid line width More... | |
NXOpen::CAE::Xyplot::CurveDisplaySettings * | MajorGridDisplayStyleSettings () |
Returns the major grid display style Created in NX12.0.0. More... | |
void | SetBackgroundColor (NXOpen::NXColor *bgColor) |
Sets the background color Created in NX9.0.0. More... | |
void | SetColorOfBackgroundPlane (NXOpen::NXColor *bgColor) |
Sets the color of grid background plane Created in NX12.0.0. More... | |
void | SetContouringLevel (int contouringLevel) |
Sets the contouring level. More... | |
void | SetContouringRange (NXOpen::CAE::Xyplot::ContouringRange contouringRange) |
Sets the option to show contour range either on the border or the faces of the grid. More... | |
void | SetDenseColor (NXOpen::NXColor *color) |
Sets the grid dense line color More... | |
void | SetDisplayContouring (bool dispContouring) |
Sets a value indicating whether to display contouring Created in NX9.0.0. More... | |
void | SetGridColor (NXOpen::NXColor *color) |
Sets the grid line color More... | |
void | SetGridFont (NXOpen::DisplayableObject::ObjectFont gridFont) |
Sets the grid line font More... | |
void | SetGridWidth (NXOpen::DisplayableObject::ObjectWidth gridWidth) |
Sets the grid line width More... | |
void | SetShowBackground (bool showBg) |
Sets a value indicating whether to display the background Created in NX9.0.0. More... | |
void | SetShowBackgroundPlane (bool showBg) |
Sets a value indicating whether to display the grid background plane Created in NX12.0.0. More... | |
void | SetXyGridStyle (NXOpen::CAE::Xyplot::GridStyle gridStyle) |
Sets the grid style of XY plane Created in NX9.0.0. More... | |
bool | ShowBackground () |
Returns a value indicating whether to display the background Created in NX9.0.0. More... | |
bool | ShowBackgroundPlane () |
Returns a value indicating whether to display the grid background plane Created in NX12.0.0. More... | |
NXOpen::CAE::Xyplot::CurveDisplaySettings * | TicksDisplayStyleSettings () |
Returns the ticks display style Created in NX12.0.0. More... | |
NXOpen::CAE::Xyplot::GridStyle | XyGridStyle () |
Returns the grid style of XY plane Created in NX9.0.0. More... | |
Represents the 2d grid layout display style.
Not support KF.
Created in NX9.0.0.