NX Open C++ Reference Guide
|
Represents the color scale display style. More...
Public Member Functions | |
bool | AutoLevel () |
Returns the option indicates whether to define color level automatically Created in NX12.0.0. More... | |
int | Level () |
Returns the level setting Created in NX11.0.0. More... | |
void | SetAutoLevel (bool useAutoLevel) |
Sets the option indicates whether to define color level automatically Created in NX12.0.0. More... | |
void | SetLevel (int level) |
Sets the level setting Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::BaseDisplayStyleSetting | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
NXOpen::TaggedObject * | Find (const NXString &journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXOpen::TaggedObject * | Find (const char *journalIdentifier) |
Finds the NXOpen::TaggedObject with the given identifier as recorded in a journal. More... | |
NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the color scale display style.
Call CAE::Xyplot::BaseDisplayStyleSetting::CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX11.0.0.
bool NXOpen::CAE::Xyplot::ColorScaleStyle::AutoLevel | ( | ) |
Returns the option indicates whether to define color level automatically
Created in NX12.0.0.
License requirements : None
int NXOpen::CAE::Xyplot::ColorScaleStyle::Level | ( | ) |
Returns the level setting
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::ColorScaleStyle::SetAutoLevel | ( | bool | useAutoLevel | ) |
Sets the option indicates whether to define color level automatically
Created in NX12.0.0.
License requirements : None
useAutoLevel | Auto Level setting |
void NXOpen::CAE::Xyplot::ColorScaleStyle::SetLevel | ( | int | level | ) |
Sets the level setting
Created in NX11.0.0.
License requirements : None
level | Level setting |