NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::UserDefinedSolidBeamSectionBuilder
To create a new instance of this class, use NXOpen::CAE::BeamSectionCollection::CreateUserDefinedSolidBeamSectionBuilder
Created in NX7.5.0.
More...
Public Member Functions | |
NXString | DescriptorName () |
Returns the section descriptor name Created in NX7.5.0. More... | |
NXOpen::CAE::BeamSection::DirectionOption | DirectionType () |
Returns the option to define reference vector Created in NX7.5.0. More... | |
NXOpen::Direction * | ReferenceVector () |
Returns the reference vector Created in NX7.5.0. More... | |
void | SetDescriptorName (const NXString &descriptorName) |
Sets the section descriptor name Created in NX7.5.0. More... | |
void | SetDescriptorName (const char *descriptorName) |
Sets the section descriptor name Created in NX7.5.0. More... | |
void | SetDirectionType (NXOpen::CAE::BeamSection::DirectionOption directionType) |
Sets the option to define reference vector Created in NX7.5.0. More... | |
void | SetReferenceVector (NXOpen::Direction *referenceVector) |
Sets the reference vector Created in NX7.5.0. More... | |
NXOpen::CAE::SelectCAEFace * | SolidFace () |
Returns the solid face Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAE::IBeamSectionBuilder | |
void | GetUserDefinedStressRecoveryPoints (std::vector< NXOpen::Point2d > &points) |
Gets the user-defined stress recovery points. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the section builder's NXOpen::CAE::PropertyTable Created in NX7.5.0. More... | |
NXString | SectionName () |
Returns the section name Created in NX7.5.0. More... | |
void | SetSectionName (const NXString §ionName) |
Sets the section name Created in NX7.5.0. More... | |
void | SetSectionName (const char *sectionName) |
Sets the section name Created in NX7.5.0. More... | |
void | SetUserDefinedStressRecoveryPoints (const std::vector< NXOpen::Point2d > &points) |
Sets the user-defined stress recovery points. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::UserDefinedSolidBeamSectionBuilder
To create a new instance of this class, use NXOpen::CAE::BeamSectionCollection::CreateUserDefinedSolidBeamSectionBuilder
Created in NX7.5.0.
NXString NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::DescriptorName | ( | ) |
Returns the section descriptor name
Created in NX7.5.0.
License requirements : None
NXOpen::CAE::BeamSection::DirectionOption NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::DirectionType | ( | ) |
Returns the option to define reference vector
Created in NX7.5.0.
License requirements : None
NXOpen::Direction* NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::ReferenceVector | ( | ) |
Returns the reference vector
Created in NX7.5.0.
License requirements : None
void NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::SetDescriptorName | ( | const NXString & | descriptorName | ) |
Sets the section descriptor name
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
descriptorName | descriptorname |
void NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::SetDescriptorName | ( | const char * | descriptorName | ) |
Sets the section descriptor name
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
descriptorName | descriptorname |
void NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::SetDirectionType | ( | NXOpen::CAE::BeamSection::DirectionOption | directionType | ) |
Sets the option to define reference vector
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
directionType | directiontype |
void NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::SetReferenceVector | ( | NXOpen::Direction * | referenceVector | ) |
Sets the reference vector
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
referenceVector | referencevector |
NXOpen::CAE::SelectCAEFace* NXOpen::CAE::UserDefinedSolidBeamSectionBuilder::SolidFace | ( | ) |
Returns the solid face
Created in NX7.5.0.
License requirements : None