Provides methods for managing NXOpen::CAE::SimLoadSet in a sim part.
More...
|
class | iterator |
| Iterator for accessing the contents of the collection. More...
|
|
Provides methods for managing NXOpen::CAE::SimLoadSet in a sim part.
To obtain an instance of this class, refer to NXOpen::CAE::SimSimulation
Created in NX10.0.0.
iterator NXOpen::CAE::SimLoadSetCollection::begin |
( |
| ) |
|
Returns an iterator addressing the first element.
Creates a NXOpen::CAE::SimLoadSet.
- Returns
- Load set object created
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
- Parameters
-
descriptorName | Name of the load set descriptor |
name | Name of the load set |
label | Label of the load set, input 0 to get next available label |
NXOpen::CAE::SimLoadSet* NXOpen::CAE::SimLoadSetCollection::CreateLoadSet |
( |
const char * |
descriptorName, |
|
|
const char * |
name, |
|
|
int |
label |
|
) |
| |
Creates a NXOpen::CAE::SimLoadSet.
- Returns
- Load set object created
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
- Parameters
-
descriptorName | Name of the load set descriptor |
name | Name of the load set |
label | Label of the load set, input 0 to get next available label |
iterator NXOpen::CAE::SimLoadSetCollection::end |
( |
| ) |
|
Returns an iterator addressing one past the last element.
Finds the NXOpen::CAE::SimLoadSet with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
- Returns
- Load set found
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
- Parameters
-
journalIdentifier | Identifier to be found |
Finds the NXOpen::CAE::SimLoadSet with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
- Returns
- Load set found
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
- Parameters
-
journalIdentifier | Identifier to be found |
tag_t NXOpen::CAE::SimLoadSetCollection::Tag |
( |
| ) |
const |
Returns the tag of this object.
The documentation for this class was generated from the following file:
- CAE_SimLoadSetCollection.hxx
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.