NX Open C++ Reference Guide
|
This is the class handling the mapping of a certain load type of a load recipe. More...
Public Types | |
enum | OrientationTypes { OrientationTypesUnknown, OrientationTypesDataSource, OrientationTypesNodal, OrientationTypesGlobal } |
How the orientation of loads is mapped. More... | |
Public Member Functions | |
NXOpen::CAE::SimLoadRecipeMapEntryCollection * | Entries () |
Returns the NXOpen::CAE::SimLoadRecipeMapEntryCollection . More... | |
NXString | LoadType () |
Returns the load type of a NXOpen::CAE::SimLoadRecipeMapping . More... | |
NXOpen::CAE::SimLoadRecipeMapping::OrientationTypes | OrientationType () |
Returns the orientation type of a NXOpen::CAE::SimLoadRecipeMapping . More... | |
void | SetOrientationType (NXOpen::CAE::SimLoadRecipeMapping::OrientationTypes orientationType) |
Sets the orientation type of a NXOpen::CAE::SimLoadRecipeMapping . More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is the class handling the mapping of a certain load type of a load recipe.
Mappings are unique for each load type, thus one cannot be created
Created in NX10.0.0.
NXOpen::CAE::SimLoadRecipeMapEntryCollection* NXOpen::CAE::SimLoadRecipeMapping::Entries | ( | ) |
Returns the NXOpen::CAE::SimLoadRecipeMapEntryCollection .
Created in NX10.0.0.
NXString NXOpen::CAE::SimLoadRecipeMapping::LoadType | ( | ) |
Returns the load type of a NXOpen::CAE::SimLoadRecipeMapping .
Created in NX10.0.0.
License requirements : None
NXOpen::CAE::SimLoadRecipeMapping::OrientationTypes NXOpen::CAE::SimLoadRecipeMapping::OrientationType | ( | ) |
Returns the orientation type of a NXOpen::CAE::SimLoadRecipeMapping .
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::SimLoadRecipeMapping::SetOrientationType | ( | NXOpen::CAE::SimLoadRecipeMapping::OrientationTypes | orientationType | ) |
Sets the orientation type of a NXOpen::CAE::SimLoadRecipeMapping .
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
orientationType | orientationtype |