NX Open C++ Reference Guide
|
Represents a CAE::SimConstraintSetBuilder builder
To create a new instance of this class, use NXOpen::CAE::SimSimulation::CreateConstraintSetBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXString | DescriptorName () |
Returns the name of the constraint set descriptor Created in NX11.0.0. More... | |
int | Label () |
Returns the label of constraint set Created in NX11.0.0. More... | |
NXString | Name () |
Returns the name of constraint set Created in NX11.0.0. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the constraint set's property table Created in NX11.0.0. More... | |
void | SetLabel (int constraintSetLabel) |
Sets the label of constraint set Created in NX11.0.0. More... | |
void | SetName (const NXString &constraintSetName) |
Sets the name of constraint set Created in NX11.0.0. More... | |
void | SetName (const char *constraintSetName) |
Sets the name of constraint set Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a CAE::SimConstraintSetBuilder builder
To create a new instance of this class, use NXOpen::CAE::SimSimulation::CreateConstraintSetBuilder
Created in NX11.0.0.
NXString NXOpen::CAE::SimConstraintSetBuilder::DescriptorName | ( | ) |
Returns the name of the constraint set descriptor
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::SimConstraintSetBuilder::Label | ( | ) |
Returns the label of constraint set
Created in NX11.0.0.
License requirements : None
NXString NXOpen::CAE::SimConstraintSetBuilder::Name | ( | ) |
Returns the name of constraint set
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::PropertyTable* NXOpen::CAE::SimConstraintSetBuilder::PropertyTable | ( | ) |
Returns the constraint set's property table
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::SimConstraintSetBuilder::SetLabel | ( | int | constraintSetLabel | ) |
Sets the label of constraint set
Created in NX11.0.0.
License requirements : None
constraintSetLabel | constraintsetlabel |
void NXOpen::CAE::SimConstraintSetBuilder::SetName | ( | const NXString & | constraintSetName | ) |
Sets the name of constraint set
Created in NX11.0.0.
License requirements : None
constraintSetName | constraintsetname |
void NXOpen::CAE::SimConstraintSetBuilder::SetName | ( | const char * | constraintSetName | ) |
Sets the name of constraint set
Created in NX11.0.0.
License requirements : None
constraintSetName | constraintsetname |