NX Open C++ Reference Guide
|
Represents Ship Mesh Automation Used to create a NXOpen::CAE::ShipMeshAutomation
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateShipMeshAutomationBuilder
Created in NX11.0.2.
More...
Public Types | |
enum | MeshingMethodType { MeshingMethodTypeSubdivision, MeshingMethodTypePaver } |
the meshing method type More... | |
Public Member Functions | |
bool | DefaultElementSize () |
Returns the flag to indicate whether to use the default mesh element size which is evaluated automatically Created in NX11.0.2. More... | |
NXOpen::Expression * | ElementSize () |
Returns the value of meshing element size Created in NX11.0.2. More... | |
NXOpen::CAE::ShipMeshAutomationBuilder::MeshingMethodType | MethodType () |
Returns the method type of creating mesh elements Created in NX11.0.2. More... | |
void | SetDefaultElementSize (bool fDefaultElementSize) |
Sets the flag to indicate whether to use the default mesh element size which is evaluated automatically Created in NX11.0.2. More... | |
void | SetMethodType (NXOpen::CAE::ShipMeshAutomationBuilder::MeshingMethodType methodType) |
Sets the method type of creating mesh elements Created in NX11.0.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents Ship Mesh Automation Used to create a NXOpen::CAE::ShipMeshAutomation
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateShipMeshAutomationBuilder
Created in NX11.0.2.
bool NXOpen::CAE::ShipMeshAutomationBuilder::DefaultElementSize | ( | ) |
Returns the flag to indicate whether to use the default mesh element size which is evaluated automatically
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
NXOpen::Expression* NXOpen::CAE::ShipMeshAutomationBuilder::ElementSize | ( | ) |
Returns the value of meshing element size
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
NXOpen::CAE::ShipMeshAutomationBuilder::MeshingMethodType NXOpen::CAE::ShipMeshAutomationBuilder::MethodType | ( | ) |
Returns the method type of creating mesh elements
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
void NXOpen::CAE::ShipMeshAutomationBuilder::SetDefaultElementSize | ( | bool | fDefaultElementSize | ) |
Sets the flag to indicate whether to use the default mesh element size which is evaluated automatically
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
fDefaultElementSize | fdefaultelementsize |
void NXOpen::CAE::ShipMeshAutomationBuilder::SetMethodType | ( | NXOpen::CAE::ShipMeshAutomationBuilder::MeshingMethodType | methodType | ) |
Sets the method type of creating mesh elements
Created in NX11.0.2.
License requirements : nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
methodType | methodtype |