NX Open C++ Reference Guide
|
Represents the result directional and beam/shell section options for result measure
To obtain an instance of this class use NXOpen::CAE::ResultMeasureCollection .
More...
Public Member Functions | |
void | SetBeamSection (NXOpen::CAE::Result::Section eBeamSect) |
Set the beam section for beam stress/strain results Created in NX8.5.0. More... | |
void | SetCoordinateSystem (NXOpen::CAE::Result::CoordinateSystem eCsys) |
Set the coordinate system for directional components Created in NX8.5.0. More... | |
void | SetShellSection (NXOpen::CAE::Result::Section eShellSect) |
Set the shell section for shell stress/strain results Created in NX8.5.0. More... | |
virtual | ~ResultMeasureResultDirectionSectionOptions () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::CAE::ResultMeasureResultOptions | |
void | SetAbsoluteValue (bool bAbsValue) |
Set the option to use absolute values Created in NX8.5.0. More... | |
void | SetOperation (NXOpen::CAE::ResultMeasure::Operation eOperation) |
Set the operation type Created in NX8.5.0. More... | |
void | SetPlynum (int plynum) |
Set the ply num in result option Created in NX11.0.0. More... | |
void | SetUnit (NXOpen::Unit *tUnit) |
Set the unit Created in NX8.5.0. More... | |
virtual | ~ResultMeasureResultOptions () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the result directional and beam/shell section options for result measure
To obtain an instance of this class use NXOpen::CAE::ResultMeasureCollection .
Created in NX8.5.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0.
License requirements : None
void NXOpen::CAE::ResultMeasureResultDirectionSectionOptions::SetBeamSection | ( | NXOpen::CAE::Result::Section | eBeamSect | ) |
Set the beam section for beam stress/strain results
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
eBeamSect | ebeamsect |
void NXOpen::CAE::ResultMeasureResultDirectionSectionOptions::SetCoordinateSystem | ( | NXOpen::CAE::Result::CoordinateSystem | eCsys | ) |
Set the coordinate system for directional components
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
eCsys | ecsys |
void NXOpen::CAE::ResultMeasureResultDirectionSectionOptions::SetShellSection | ( | NXOpen::CAE::Result::Section | eShellSect | ) |
Set the shell section for shell stress/strain results
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
eShellSect | eshellsect |