NX Open C++ Reference Guide
|
This is a manager to the NXOpen::CAE::ResponseSimulation::StrainGageEvaluationSetting class. More...
Public Member Functions | |
NXOpen::CAE::ResponseSimulation::DirectionDataComponent | DataComponent () |
Returns the data component of strain gage evaluation results Created in NX6.0.0. More... | |
void | SetDataComponent (NXOpen::CAE::ResponseSimulation::DirectionDataComponent dataComponent) |
Sets the data component of strain gage evaluation results Created in NX6.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | StrainGage () |
Returns the destination strain Gages Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::ResponseSimulation::FunctionEvaluationSettingBuilder | |
NXOpen::CAE::ResponseSimulation::FunctionEvaluationOutputSettings * | OutputSettings () |
Returns the output setting. More... | |
NXOpen::CAE::ResponseSimulation::EvaluationResultType | ResultType () |
Returns the result type Created in NX5.0.0. More... | |
void | SetResultType (NXOpen::CAE::ResponseSimulation::EvaluationResultType resultType) |
Sets the result type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is a manager to the NXOpen::CAE::ResponseSimulation::StrainGageEvaluationSetting class.
Object of type NXOpen::CAE::ResponseSimulation::StrainGageEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen::CAE::ResponseSimulation::EvaluationSettingManager::CreateStrainGageEvaluationSettingBuilder
Default values.
Property | Value |
---|---|
DataComponent |
AllXyPlane |
Created in NX6.0.0.
NXOpen::CAE::ResponseSimulation::DirectionDataComponent NXOpen::CAE::ResponseSimulation::StrainGageEvaluationSettingBuilder::DataComponent | ( | ) |
Returns the data component of strain gage evaluation results
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
void NXOpen::CAE::ResponseSimulation::StrainGageEvaluationSettingBuilder::SetDataComponent | ( | NXOpen::CAE::ResponseSimulation::DirectionDataComponent | dataComponent | ) |
Sets the data component of strain gage evaluation results
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
dataComponent | data component |
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::ResponseSimulation::StrainGageEvaluationSettingBuilder::StrainGage | ( | ) |
Returns the destination strain Gages
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")