NX Open C++ Reference Guide
|
Represents the frequency setting to perform FRF evaluation
Created in NX5.0.0.
More...
Public Types | |
enum | Definition { DefinitionRange, DefinitionModalContribution } |
Specifies the method to define frequency. More... | |
enum | InterpolationMethod { InterpolationMethodLogLog, InterpolationMethodLogLinear, InterpolationMethodLinearLinear } |
Specifies the method for interpolation. More... | |
Public Member Functions | |
int | ContributorNumber () |
Returns the number of contributors. More... | |
double | EndValue () |
Returns the end value of frequency range. More... | |
NXOpen::CAE::ResponseSimulation::FrequencyDefinition::Definition | EvaluationType () |
Returns the method to define frequency Created in NX5.0.0. More... | |
bool | GenerateMaximumContributors () |
Returns the option for generating maximum contributors or not. More... | |
std::vector< double > | GetFrequencies () |
Returns frequency values to perform FRF evaluation. More... | |
NXOpen::CAE::ResponseSimulation::FrequencyDefinition::InterpolationMethod | InterpolationMethodOption () |
Returns the interpolation method. More... | |
bool | NormalizeResults () |
Returns the option to normalize results. More... | |
void | SetContributorNumber (int contributorNumber) |
Sets the number of contributors. More... | |
void | SetEndValue (double endValue) |
Sets the end value of frequency range. More... | |
void | SetEvaluationType (NXOpen::CAE::ResponseSimulation::FrequencyDefinition::Definition type) |
Sets the method to define frequency Created in NX5.0.0. More... | |
void | SetFrequencies (const std::vector< double > &frequencies) |
Sets the frequency values to perform FRF evaluation. More... | |
void | SetGenerateMaximumContributors (bool generateMaximumContributors) |
Sets the option for generating maximum contributors or not. More... | |
void | SetInterpolationMethodOption (NXOpen::CAE::ResponseSimulation::FrequencyDefinition::InterpolationMethod interpolationMethod) |
Sets the interpolation method. More... | |
void | SetNormalizeResults (bool normalizeResults) |
Sets the option to normalize results. More... | |
void | SetSpectralLine (int spectralLines) |
Sets the additional spectral lines. More... | |
void | SetStartValue (double startValue) |
Sets the start value of frequency range. More... | |
int | SpectralLine () |
Returns the additional spectral lines. More... | |
double | StartValue () |
Returns the start value of frequency range. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the frequency setting to perform FRF evaluation
Created in NX5.0.0.
int NXOpen::CAE::ResponseSimulation::FrequencyDefinition::ContributorNumber | ( | ) |
Returns the number of contributors.
Only available when maximu contributors will be generated
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
double NXOpen::CAE::ResponseSimulation::FrequencyDefinition::EndValue | ( | ) |
Returns the end value of frequency range.
Only available when the frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
NXOpen::CAE::ResponseSimulation::FrequencyDefinition::Definition NXOpen::CAE::ResponseSimulation::FrequencyDefinition::EvaluationType | ( | ) |
Returns the method to define frequency
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
bool NXOpen::CAE::ResponseSimulation::FrequencyDefinition::GenerateMaximumContributors | ( | ) |
Returns the option for generating maximum contributors or not.
Only available when frequency definition metod is CAE::ResponseSimulation::FrequencyDefinition::DefinitionModalContribution
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
std::vector<double> NXOpen::CAE::ResponseSimulation::FrequencyDefinition::GetFrequencies | ( | ) |
Returns frequency values to perform FRF evaluation.
Only available when the frequency definition method is CAE::ResponseSimulation::FrequencyDefinition::DefinitionModalContribution
NXOpen::CAE::ResponseSimulation::FrequencyDefinition::InterpolationMethod NXOpen::CAE::ResponseSimulation::FrequencyDefinition::InterpolationMethodOption | ( | ) |
Returns the interpolation method.
Only available when the frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
bool NXOpen::CAE::ResponseSimulation::FrequencyDefinition::NormalizeResults | ( | ) |
Returns the option to normalize results.
Only available when maximu contributors will be generated
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetContributorNumber | ( | int | contributorNumber | ) |
Sets the number of contributors.
Only available when maximu contributors will be generated
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
contributorNumber | contributornumber |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetEndValue | ( | double | endValue | ) |
Sets the end value of frequency range.
Only available when the frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
endValue | end value |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetEvaluationType | ( | NXOpen::CAE::ResponseSimulation::FrequencyDefinition::Definition | type | ) |
Sets the method to define frequency
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
type | type |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetFrequencies | ( | const std::vector< double > & | frequencies | ) |
Sets the frequency values to perform FRF evaluation.
Only available when the frequency definition method is CAE::ResponseSimulation::FrequencyDefinition::DefinitionModalContribution
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
frequencies | frequencies |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetGenerateMaximumContributors | ( | bool | generateMaximumContributors | ) |
Sets the option for generating maximum contributors or not.
Only available when frequency definition metod is CAE::ResponseSimulation::FrequencyDefinition::DefinitionModalContribution
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
generateMaximumContributors | generatemaximumcontributors |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetInterpolationMethodOption | ( | NXOpen::CAE::ResponseSimulation::FrequencyDefinition::InterpolationMethod | interpolationMethod | ) |
Sets the interpolation method.
Only available when the frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
interpolationMethod | interpolation method |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetNormalizeResults | ( | bool | normalizeResults | ) |
Sets the option to normalize results.
Only available when maximu contributors will be generated
Created in NX6.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
normalizeResults | normalizeresults |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetSpectralLine | ( | int | spectralLines | ) |
Sets the additional spectral lines.
Only available when frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
spectralLines | spectral lines |
void NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SetStartValue | ( | double | startValue | ) |
Sets the start value of frequency range.
Only available when the frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
startValue | start value |
int NXOpen::CAE::ResponseSimulation::FrequencyDefinition::SpectralLine | ( | ) |
Returns the additional spectral lines.
Only available when frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
double NXOpen::CAE::ResponseSimulation::FrequencyDefinition::StartValue | ( | ) |
Returns the start value of frequency range.
Only available when the frequency is defined by CAE::ResponseSimulation::FrequencyDefinition::DefinitionRange
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")