NX Open C++ Reference Guide
|
Represents the manager to NXOpen::CAE::ResponseSimulation::DDAMExcitation . More...
Public Member Functions | |
bool | GetComponentStatus (NXOpen::CAE::ResponseSimulation::Excitation::Component component) |
Returns the status of a dierction component. More... | |
NXOpen::CAE::ResponseSimulation::DDAMExcitation::LoadingType | LoadingType () |
Returns the loading type Created in NX5.0.0. More... | |
NXOpen::CAE::ResponseSimulation::DDAMExcitation::ResponseType | ResponseType () |
Returns the response type Created in NX5.0.0. More... | |
void | SetComponentStatus (NXOpen::CAE::ResponseSimulation::Excitation::Component component, bool enable) |
Sets the status for a direction component Created in NX5.0.0. More... | |
void | SetLoadingType (NXOpen::CAE::ResponseSimulation::DDAMExcitation::LoadingType loadingType) |
Sets the loading type Created in NX5.0.0. More... | |
void | SetResponseType (NXOpen::CAE::ResponseSimulation::DDAMExcitation::ResponseType responseType) |
Sets the response type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::ResponseSimulation::ExcitationBuilder | |
NXOpen::CAE::ResponseSimulation::RSEvent * | DynamicEvent () |
Returns the parent dynamic event object Created in NX5.0.0. More... | |
NXOpen::CAE::ResponseSimulation::ExcitationLocationDefinition * | ExcitationLocationDefinition () |
Returns the excitation location definition Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::ResponseSimulation::BaseBuilder | |
NXOpen::CAE::ResponseSimulation::ObjectLabel * | ObjectLabel () |
Returns the object label Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::CAE::ResponseSimulation::ExcitationBuilder | |
enum | ExcitationLocationType { ExcitationLocationTypeStaticLoad = -2, ExcitationLocationTypeDistributedLoad, ExcitationLocationTypeNodalForce, ExcitationLocationTypeEnforcedMotion } |
the type of excitation location More... | |
Represents the manager to NXOpen::CAE::ResponseSimulation::DDAMExcitation .
The object of type NXOpen::CAE::ResponseSimulation::DDAMExcitation can only be created or edited through this class.
To create a new instance of this class, use NXOpen::CAE::ResponseSimulation::ExcitationCollection::CreateDdamExcitationBuilder
Created in NX5.0.0.
bool NXOpen::CAE::ResponseSimulation::DDAMExcitationBuilder::GetComponentStatus | ( | NXOpen::CAE::ResponseSimulation::Excitation::Component | component | ) |
Returns the status of a dierction component.
component | component |
NXOpen::CAE::ResponseSimulation::DDAMExcitation::LoadingType NXOpen::CAE::ResponseSimulation::DDAMExcitationBuilder::LoadingType | ( | ) |
Returns the loading type
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
NXOpen::CAE::ResponseSimulation::DDAMExcitation::ResponseType NXOpen::CAE::ResponseSimulation::DDAMExcitationBuilder::ResponseType | ( | ) |
Returns the response type
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
void NXOpen::CAE::ResponseSimulation::DDAMExcitationBuilder::SetComponentStatus | ( | NXOpen::CAE::ResponseSimulation::Excitation::Component | component, |
bool | enable | ||
) |
Sets the status for a direction component
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
component | component |
enable | enable |
void NXOpen::CAE::ResponseSimulation::DDAMExcitationBuilder::SetLoadingType | ( | NXOpen::CAE::ResponseSimulation::DDAMExcitation::LoadingType | loadingType | ) |
Sets the loading type
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
loadingType | loading type |
void NXOpen::CAE::ResponseSimulation::DDAMExcitationBuilder::SetResponseType | ( | NXOpen::CAE::ResponseSimulation::DDAMExcitation::ResponseType | responseType | ) |
Sets the response type
Created in NX5.0.0.
License requirements : nx_response_anlys ("NX Response Analysis")
responseType | response type |