NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::PreTestSolution builder
To create a new instance of this class, use NXOpen::CAE::PreTestSolutionCollection::CreatePretestBuilder
Created in NX7.5.0.
More...
Public Types | |
enum | ModeConversionType { ModeConversionTypeSignedAmplitude, ModeConversionTypeComplexTransform } |
Enum type for the complex mode conversion settings. More... | |
Public Member Functions | |
double | HighFrequencyCutoff () |
Returns the high-frequency cutoff Created in NX7.5.0. More... | |
bool | HighFrequencyFilteringMode () |
Returns the high-frequency filtering option Created in NX7.5.0. More... | |
double | LowFrequencyCutoff () |
Returns the low-frequency cutoff Created in NX7.5.0. More... | |
bool | LowFrequencyFilteringMode () |
Returns the low-frequency filtering option Created in NX7.5.0. More... | |
NXString | Name () |
Returns the pre-test name Created in NX7.5.0. More... | |
void | SetHighFrequencyCutoff (double cutoffFrequency) |
Sets the high-frequency cutoff Created in NX7.5.0. More... | |
void | SetHighFrequencyFilteringMode (bool highFrequencyFilteringMode) |
Sets the high-frequency filtering option Created in NX7.5.0. More... | |
void | SetLowFrequencyCutoff (double cutoffFrequency) |
Sets the low-frequency cutoff Created in NX7.5.0. More... | |
void | SetLowFrequencyFilteringMode (bool lowFrequencyFilteringMode) |
Sets the low-frequency filtering option Created in NX7.5.0. More... | |
void | SetName (const NXString &name) |
Sets the pre-test name Created in NX7.5.0. More... | |
void | SetName (const char *name) |
Sets the pre-test name Created in NX7.5.0. More... | |
void | SetSolution (NXOpen::CAE::SimSolution *solution) |
Sets the pre-test working solution Created in NX7.5.0. More... | |
NXOpen::CAE::SimSolution * | Solution () |
Returns the pre-test working solution Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::PreTestSolution builder
To create a new instance of this class, use NXOpen::CAE::PreTestSolutionCollection::CreatePretestBuilder
Created in NX7.5.0.
double NXOpen::CAE::PreTestSolutionBuilder::HighFrequencyCutoff | ( | ) |
Returns the high-frequency cutoff
Created in NX7.5.0.
License requirements : None
bool NXOpen::CAE::PreTestSolutionBuilder::HighFrequencyFilteringMode | ( | ) |
Returns the high-frequency filtering option
Created in NX7.5.0.
License requirements : None
double NXOpen::CAE::PreTestSolutionBuilder::LowFrequencyCutoff | ( | ) |
Returns the low-frequency cutoff
Created in NX7.5.0.
License requirements : None
bool NXOpen::CAE::PreTestSolutionBuilder::LowFrequencyFilteringMode | ( | ) |
Returns the low-frequency filtering option
Created in NX7.5.0.
License requirements : None
NXString NXOpen::CAE::PreTestSolutionBuilder::Name | ( | ) |
Returns the pre-test name
Created in NX7.5.0.
License requirements : None
void NXOpen::CAE::PreTestSolutionBuilder::SetHighFrequencyCutoff | ( | double | cutoffFrequency | ) |
Sets the high-frequency cutoff
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
cutoffFrequency | cutofffrequency |
void NXOpen::CAE::PreTestSolutionBuilder::SetHighFrequencyFilteringMode | ( | bool | highFrequencyFilteringMode | ) |
Sets the high-frequency filtering option
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
highFrequencyFilteringMode | highfrequencyfilteringmode |
void NXOpen::CAE::PreTestSolutionBuilder::SetLowFrequencyCutoff | ( | double | cutoffFrequency | ) |
Sets the low-frequency cutoff
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
cutoffFrequency | cutofffrequency |
void NXOpen::CAE::PreTestSolutionBuilder::SetLowFrequencyFilteringMode | ( | bool | lowFrequencyFilteringMode | ) |
Sets the low-frequency filtering option
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
lowFrequencyFilteringMode | lowfrequencyfilteringmode |
void NXOpen::CAE::PreTestSolutionBuilder::SetName | ( | const NXString & | name | ) |
Sets the pre-test name
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
name | name |
void NXOpen::CAE::PreTestSolutionBuilder::SetName | ( | const char * | name | ) |
Sets the pre-test name
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
name | name |
void NXOpen::CAE::PreTestSolutionBuilder::SetSolution | ( | NXOpen::CAE::SimSolution * | solution | ) |
Sets the pre-test working solution
Created in NX7.5.0.
License requirements : nx_correl_base ("FE Correlation")
solution | solution |
NXOpen::CAE::SimSolution* NXOpen::CAE::PreTestSolutionBuilder::Solution | ( | ) |
Returns the pre-test working solution
Created in NX7.5.0.
License requirements : None