NX Open C++ Reference Guide
|
Represents Post-Annotation Preferences
To obtain an instance of this class use CAE::CaePost::Preference
Created in NX10.0.0.
More...
Public Member Functions | |
bool | FontScaling () |
Returns the annotation font scaling toggle Created in NX10.0.0. More... | |
NXOpen::CAE::Post::Format | Format () |
Returns the result navigator format Created in NX10.0.0. More... | |
double | ScaleFactor () |
Returns the annotation scale factor Created in NX10.0.0. More... | |
void | SetFontScaling (bool fontScaling) |
Sets the annotation font scaling toggle Created in NX10.0.0. More... | |
void | SetFormat (NXOpen::CAE::Post::Format format) |
Sets the result navigator format Created in NX10.0.0. More... | |
void | SetScaleFactor (double scaleFactor) |
Sets the annotation scale factor Created in NX10.0.0. More... | |
void | SetSignificantPlaces (int significantPlaces) |
Sets the result navigator significant places Created in NX10.0.0. More... | |
int | SignificantPlaces () |
Returns the result navigator significant places Created in NX10.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents Post-Annotation Preferences
To obtain an instance of this class use CAE::CaePost::Preference
Created in NX10.0.0.
bool NXOpen::CAE::PostAnnotationPreference::FontScaling | ( | ) |
Returns the annotation font scaling toggle
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Post::Format NXOpen::CAE::PostAnnotationPreference::Format | ( | ) |
Returns the result navigator format
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::PostAnnotationPreference::ScaleFactor | ( | ) |
Returns the annotation scale factor
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
void NXOpen::CAE::PostAnnotationPreference::SetFontScaling | ( | bool | fontScaling | ) |
Sets the annotation font scaling toggle
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
fontScaling | fontscaling |
void NXOpen::CAE::PostAnnotationPreference::SetFormat | ( | NXOpen::CAE::Post::Format | format | ) |
Sets the result navigator format
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
format | format |
void NXOpen::CAE::PostAnnotationPreference::SetScaleFactor | ( | double | scaleFactor | ) |
Sets the annotation scale factor
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
scaleFactor | scalefactor |
void NXOpen::CAE::PostAnnotationPreference::SetSignificantPlaces | ( | int | significantPlaces | ) |
Sets the result navigator significant places
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
significantPlaces | significantplaces |
int NXOpen::CAE::PostAnnotationPreference::SignificantPlaces | ( | ) |
Returns the result navigator significant places
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
tag_t NXOpen::CAE::PostAnnotationPreference::Tag | ( | ) | const |
Returns the tag of this object.