NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::Optimization::DAOSolutionBuilder . More...
Public Member Functions | |
NXOpen::CAE::SimSolution * | AnalysisSolution () |
Returns the optimization solution analysis solution Created in NX8.0.0. More... | |
NXString | Name () |
Returns the optimization solution name Created in NX8.0.0. More... | |
void | SetAnalysisSolution (NXOpen::CAE::SimSolution *analysisSolution) |
Sets the optimization solution analysis solution Created in NX8.0.0. More... | |
void | SetName (const NXString &solutionName) |
Sets the optimization solution name Created in NX8.0.0. More... | |
void | SetName (const char *solutionName) |
Sets the optimization solution name Created in NX8.0.0. More... | |
void | SetSolverType (NXOpen::CAE::Optimization::Solver solverType) |
Sets the optimization solution solver type Created in NX8.0.0. More... | |
NXOpen::CAE::Optimization::Solver | SolverType () |
Returns the optimization solution solver type Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::Optimization::DAOSolutionBuilder .
To create a new instance of this class, use NXOpen::CAE::Optimization::DAOSolutionCollection::CreateOptimizationBuilder
Created in NX8.0.0.
NXOpen::CAE::SimSolution* NXOpen::CAE::Optimization::DAOSolutionBuilder::AnalysisSolution | ( | ) |
Returns the optimization solution analysis solution
Created in NX8.0.0.
License requirements : None
NXString NXOpen::CAE::Optimization::DAOSolutionBuilder::Name | ( | ) |
Returns the optimization solution name
Created in NX8.0.0.
License requirements : None
void NXOpen::CAE::Optimization::DAOSolutionBuilder::SetAnalysisSolution | ( | NXOpen::CAE::SimSolution * | analysisSolution | ) |
Sets the optimization solution analysis solution
Created in NX8.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
analysisSolution | Analysis solution of optimization solution |
void NXOpen::CAE::Optimization::DAOSolutionBuilder::SetName | ( | const NXString & | solutionName | ) |
Sets the optimization solution name
Created in NX8.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solutionName | Optimization solution name |
void NXOpen::CAE::Optimization::DAOSolutionBuilder::SetName | ( | const char * | solutionName | ) |
Sets the optimization solution name
Created in NX8.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solutionName | Optimization solution name |
void NXOpen::CAE::Optimization::DAOSolutionBuilder::SetSolverType | ( | NXOpen::CAE::Optimization::Solver | solverType | ) |
Sets the optimization solution solver type
Created in NX8.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solverType | Optimization solution solver type |
NXOpen::CAE::Optimization::Solver NXOpen::CAE::Optimization::DAOSolutionBuilder::SolverType | ( | ) |
Returns the optimization solution solver type
Created in NX8.0.0.
License requirements : None