NX Open C++ Reference Guide
|
Represents a collection of CAE notes
To obtain an instance of this class, refer to NXOpen::CAE::CaePart
Created in NX12.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::CaeLabel * | CreateLabel (NXOpen::Annotations::LabelData *labelData) |
Creates a CAE Label. More... | |
NXOpen::CAE::CaeNote * | CreateNote (NXOpen::Annotations::NoteData *noteData) |
Creates a CAE note. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Annotations::LabelData * | NewLabelData () |
Creates a new LabelData object. More... | |
NXOpen::Annotations::NoteData * | NewNoteData () |
Creates a new NoteData object. More... | |
void | RemoveAnnotationWithoutPlane () |
Removes CAE annotation without plane Created in NX12.0.0. More... | |
void | RemoveNote (NXOpen::TaggedObject *note) |
Deletes a CAE note or label Created in NX12.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of CAE notes
To obtain an instance of this class, refer to NXOpen::CAE::CaePart
Created in NX12.0.0.
iterator NXOpen::CAE::NoteCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::CaeLabel* NXOpen::CAE::NoteCollection::CreateLabel | ( | NXOpen::Annotations::LabelData * | labelData | ) |
Creates a CAE Label.
labelData | Note data |
NXOpen::CAE::CaeNote* NXOpen::CAE::NoteCollection::CreateNote | ( | NXOpen::Annotations::NoteData * | noteData | ) |
Creates a CAE note.
noteData | Note data |
iterator NXOpen::CAE::NoteCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Annotations::LabelData* NXOpen::CAE::NoteCollection::NewLabelData | ( | ) |
Creates a new LabelData object.
NXOpen::Annotations::NoteData* NXOpen::CAE::NoteCollection::NewNoteData | ( | ) |
Creates a new NoteData object.
void NXOpen::CAE::NoteCollection::RemoveAnnotationWithoutPlane | ( | ) |
Removes CAE annotation without plane
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::NoteCollection::RemoveNote | ( | NXOpen::TaggedObject * | note | ) |
Deletes a CAE note or label
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
note | CAE note or label to be deleted |
tag_t NXOpen::CAE::NoteCollection::Tag | ( | ) | const |
Returns the tag of this object.