NX Open C++ Reference Guide
|
Represents the element quality checking result of NXOpen::CAE::ModelCheck::ElementQualityCheckBuilder
To obtain an instance of this class use CAE.ModelCheck.ElementQualityCheckBuilder
Created in NX8.5.0.
More...
Classes | |
struct | TestSummary |
Reprents the summary data of a specified quality checking test type. More... | |
Public Member Functions | |
int | ElementTestCount () |
Returns the total number of element tested during a test session Created in NX8.5.0. More... | |
NXOpen::CAE::ModelCheck::ElementTestResult * | GetElementTestResultByIndex (int index) |
Returns test results of each element. More... | |
std::vector < NXOpen::CAE::ModelCheck::ElementQualityCheckResults::TestSummary > | GetTestSummary () |
Returns summary data of tests executed by NXOpen::CAE::ModelCheck::ElementQualityCheckBuilder. More... | |
virtual | ~ElementQualityCheckResults () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the element quality checking result of NXOpen::CAE::ModelCheck::ElementQualityCheckBuilder
To obtain an instance of this class use CAE.ModelCheck.ElementQualityCheckBuilder
Created in NX8.5.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0.
License requirements : None
int NXOpen::CAE::ModelCheck::ElementQualityCheckResults::ElementTestCount | ( | ) |
Returns the total number of element tested during a test session
Created in NX8.5.0.
License requirements : None
NXOpen::CAE::ModelCheck::ElementTestResult* NXOpen::CAE::ModelCheck::ElementQualityCheckResults::GetElementTestResultByIndex | ( | int | index | ) |
Returns test results of each element.
index | index |
std::vector<NXOpen::CAE::ModelCheck::ElementQualityCheckResults::TestSummary> NXOpen::CAE::ModelCheck::ElementQualityCheckResults::GetTestSummary | ( | ) |
Returns summary data of tests executed by NXOpen::CAE::ModelCheck::ElementQualityCheckBuilder.