NX Open C++ Reference Guide
|
Represents 1d Mesh Display Settings
To obtain an instance of this class use CAE::Mesh, CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0.
More...
Public Member Functions | |
NXOpen::CAE::DisplaySectionType | DisplaySection () |
Returns the display 1d element section setting. More... | |
bool | DisplaySectionEndRelease () |
Returns the display 1d element section end release visibility setting. More... | |
bool | DisplaySectionOrientation () |
Returns the display 1d element section orientation visibility setting. More... | |
bool | DisplaySectionOrientationVector () |
Returns the display 1d element section orientation vector visibility setting. More... | |
bool | DisplayText () |
Returns the display element text visibility setting. More... | |
int | ElementShrinkPercent () |
Returns the element shrink percentage (0 to 100). More... | |
NXOpen::DisplayableObject::ObjectWidth | LineWidth () |
Returns the line width of the element. More... | |
void | SetDisplaySection (NXOpen::CAE::DisplaySectionType section) |
Sets the display 1d element section setting. More... | |
void | SetDisplaySectionEndRelease (bool visibility) |
Sets the display 1d element section end release visibility setting. More... | |
void | SetDisplaySectionOrientation (bool visibility) |
Sets the display 1d element section orientation visibility setting. More... | |
void | SetDisplaySectionOrientationVector (bool visibility) |
Sets the display 1d element section orientation vector visibility setting. More... | |
void | SetDisplayText (bool visibility) |
Sets the display element text visibility setting. More... | |
void | SetElementShrinkPercent (int shrink) |
Sets the element shrink percentage (0 to 100). More... | |
void | SetLineWidth (NXOpen::DisplayableObject::ObjectWidth width) |
Sets the line width of the element. More... | |
virtual | ~MeshDisplaySettings1d () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::CAE::MeshDisplaySettings | |
NXOpen::NXColor * | Color () |
Returns the element color. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the element color. More... | |
void | UseCustomerDefaultsDisplaySettings () |
Use display settings from the Customer Defaults. More... | |
void | UseMeshCollectorDisplaySettings () |
Use display settings from the Mesh Collector. More... | |
virtual | ~MeshDisplaySettings () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents 1d Mesh Display Settings
To obtain an instance of this class use CAE::Mesh, CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0.
License requirements : None
NXOpen::CAE::DisplaySectionType NXOpen::CAE::MeshDisplaySettings1d::DisplaySection | ( | ) |
Returns the display 1d element section setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::MeshDisplaySettings1d::DisplaySectionEndRelease | ( | ) |
Returns the display 1d element section end release visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::MeshDisplaySettings1d::DisplaySectionOrientation | ( | ) |
Returns the display 1d element section orientation visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::MeshDisplaySettings1d::DisplaySectionOrientationVector | ( | ) |
Returns the display 1d element section orientation vector visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::MeshDisplaySettings1d::DisplayText | ( | ) |
Returns the display element text visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::MeshDisplaySettings1d::ElementShrinkPercent | ( | ) |
Returns the element shrink percentage (0 to 100).
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::DisplayableObject::ObjectWidth NXOpen::CAE::MeshDisplaySettings1d::LineWidth | ( | ) |
Returns the line width of the element.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::MeshDisplaySettings1d::SetDisplaySection | ( | NXOpen::CAE::DisplaySectionType | section | ) |
Sets the display 1d element section setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
section | section |
void NXOpen::CAE::MeshDisplaySettings1d::SetDisplaySectionEndRelease | ( | bool | visibility | ) |
Sets the display 1d element section end release visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshDisplaySettings1d::SetDisplaySectionOrientation | ( | bool | visibility | ) |
Sets the display 1d element section orientation visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshDisplaySettings1d::SetDisplaySectionOrientationVector | ( | bool | visibility | ) |
Sets the display 1d element section orientation vector visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshDisplaySettings1d::SetDisplayText | ( | bool | visibility | ) |
Sets the display element text visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshDisplaySettings1d::SetElementShrinkPercent | ( | int | shrink | ) |
Sets the element shrink percentage (0 to 100).
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
shrink | shrink |
void NXOpen::CAE::MeshDisplaySettings1d::SetLineWidth | ( | NXOpen::DisplayableObject::ObjectWidth | width | ) |
Sets the line width of the element.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
width | width |