NX Open C++ Reference Guide
|
Represents 0d Mesh Display Settings
To obtain an instance of this class use CAE::Mesh, CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0.
More...
Public Member Functions | |
bool | DisplayText () |
Returns the display element text visibility setting. More... | |
NXOpen::CAE::MarkerType0d | ElementMarker () |
Returns the element marker display setting. More... | |
void | SetDisplayText (bool visibility) |
Sets the display element text visibility setting. More... | |
void | SetElementMarker (NXOpen::CAE::MarkerType0d marker) |
Sets the element marker display setting. More... | |
virtual | ~MeshDisplaySettings0d () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::CAE::MeshDisplaySettings | |
NXOpen::NXColor * | Color () |
Returns the element color. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the element color. More... | |
void | UseCustomerDefaultsDisplaySettings () |
Use display settings from the Customer Defaults. More... | |
void | UseMeshCollectorDisplaySettings () |
Use display settings from the Mesh Collector. More... | |
virtual | ~MeshDisplaySettings () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents 0d Mesh Display Settings
To obtain an instance of this class use CAE::Mesh, CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0.
License requirements : None
bool NXOpen::CAE::MeshDisplaySettings0d::DisplayText | ( | ) |
Returns the display element text visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::MarkerType0d NXOpen::CAE::MeshDisplaySettings0d::ElementMarker | ( | ) |
Returns the element marker display setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::MeshDisplaySettings0d::SetDisplayText | ( | bool | visibility | ) |
Sets the display element text visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshDisplaySettings0d::SetElementMarker | ( | NXOpen::CAE::MarkerType0d | marker | ) |
Sets the element marker display setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
marker | marker |