NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::MeshControlDisplayOptionsBuilder
To create a new instance of this class, use NXOpen::CAE::MeshControlDisplayManager::CreateBuilder
Created in NX5.0.0.
More...
Public Member Functions | |
int | BoundaryLayerSize () |
Returns the boundary layer size Created in NX10.0.0. More... | |
int | BoundingVolumeDensitySize () |
Returns the bounding volume density size Created in NX12.0.0. More... | |
int | CylinderDensitySize () |
Returns the cylinder density size Created in NX8.5.0. More... | |
int | DependentEdgeDensitySize () |
Returns the dependent edge density size Created in NX5.0.0. More... | |
int | EdgeDensitySize () |
Returns the edge density size Created in NX5.0.0. More... | |
int | FaceDensitySize () |
Returns the face density size Created in NX5.0.0. More... | |
int | FilletDensitySize () |
Returns the fillet density size Created in NX8.5.0. More... | |
int | MappedHoleSize () |
Returns the mapped holes size Created in NX8.5.0. More... | |
int | MeshMateSize () |
Returns the mesh mate size Created in NX5.0.0. More... | |
int | PointDensitySize () |
Returns the point density size Created in NX12.0.0. More... | |
void | SetBoundaryLayerSize (int boundaryLayerSize) |
Sets the boundary layer size Created in NX10.0.0. More... | |
void | SetBoundingVolumeDensitySize (int boundingVolumeDensitySize) |
Sets the bounding volume density size Created in NX12.0.0. More... | |
void | SetCylinderDensitySize (int cylinderDensitySize) |
Sets the cylinder density size Created in NX8.5.0. More... | |
void | SetDependentEdgeDensitySize (int dependentEdgeDensitySize) |
Sets the dependent edge density size Created in NX5.0.0. More... | |
void | SetEdgeDensitySize (int edgeDensitySize) |
Sets the edge density size Created in NX5.0.0. More... | |
void | SetFaceDensitySize (int faceDensitySize) |
Sets the face density size Created in NX5.0.0. More... | |
void | SetFilletDensitySize (int filletDensitySize) |
Sets the fillet density size Created in NX8.5.0. More... | |
void | SetMappedHoleSize (int mappedHoleSize) |
Sets the mapped holes size Created in NX8.5.0. More... | |
void | SetMeshMateSize (int meshMateSize) |
Sets the mesh mate size Created in NX5.0.0. More... | |
void | SetPointDensitySize (int pointDensitySize) |
Sets the point density size Created in NX12.0.0. More... | |
void | SetShadeSymbols (bool shadeSymbols) |
Sets the shade symbols Created in NX5.0.0. More... | |
void | SetShowThroughDisplay (bool showThroughDisplay) |
Sets the show through display Created in NX5.0.0. More... | |
void | SetTextDisplay (bool textDisplay) |
Sets the text display Created in NX5.0.0. More... | |
void | SetWeldRowSize (int weldRowSize) |
Sets the weld row density size Created in NX8.5.0. More... | |
bool | ShadeSymbols () |
Returns the shade symbols Created in NX5.0.0. More... | |
bool | ShowThroughDisplay () |
Returns the show through display Created in NX5.0.0. More... | |
bool | TextDisplay () |
Returns the text display Created in NX5.0.0. More... | |
int | WeldRowSize () |
Returns the weld row density size Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::MeshControlDisplayOptionsBuilder
To create a new instance of this class, use NXOpen::CAE::MeshControlDisplayManager::CreateBuilder
Created in NX5.0.0.
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::BoundaryLayerSize | ( | ) |
Returns the boundary layer size
Created in NX10.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::BoundingVolumeDensitySize | ( | ) |
Returns the bounding volume density size
Created in NX12.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::CylinderDensitySize | ( | ) |
Returns the cylinder density size
Created in NX8.5.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::DependentEdgeDensitySize | ( | ) |
Returns the dependent edge density size
Created in NX5.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::EdgeDensitySize | ( | ) |
Returns the edge density size
Created in NX5.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::FaceDensitySize | ( | ) |
Returns the face density size
Created in NX5.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::FilletDensitySize | ( | ) |
Returns the fillet density size
Created in NX8.5.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::MappedHoleSize | ( | ) |
Returns the mapped holes size
Created in NX8.5.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::MeshMateSize | ( | ) |
Returns the mesh mate size
Created in NX5.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::PointDensitySize | ( | ) |
Returns the point density size
Created in NX12.0.0.
License requirements : None
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetBoundaryLayerSize | ( | int | boundaryLayerSize | ) |
Sets the boundary layer size
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
boundaryLayerSize | boundarylayersize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetBoundingVolumeDensitySize | ( | int | boundingVolumeDensitySize | ) |
Sets the bounding volume density size
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
boundingVolumeDensitySize | boundingvolumedensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetCylinderDensitySize | ( | int | cylinderDensitySize | ) |
Sets the cylinder density size
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
cylinderDensitySize | cylinderdensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetDependentEdgeDensitySize | ( | int | dependentEdgeDensitySize | ) |
Sets the dependent edge density size
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
dependentEdgeDensitySize | dependentedgedensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetEdgeDensitySize | ( | int | edgeDensitySize | ) |
Sets the edge density size
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
edgeDensitySize | edgedensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetFaceDensitySize | ( | int | faceDensitySize | ) |
Sets the face density size
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
faceDensitySize | facedensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetFilletDensitySize | ( | int | filletDensitySize | ) |
Sets the fillet density size
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
filletDensitySize | filletdensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetMappedHoleSize | ( | int | mappedHoleSize | ) |
Sets the mapped holes size
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
mappedHoleSize | mappedholesize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetMeshMateSize | ( | int | meshMateSize | ) |
Sets the mesh mate size
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
meshMateSize | meshmatesize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetPointDensitySize | ( | int | pointDensitySize | ) |
Sets the point density size
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
pointDensitySize | pointdensitysize |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetShadeSymbols | ( | bool | shadeSymbols | ) |
Sets the shade symbols
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
shadeSymbols | shadesymbols |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetShowThroughDisplay | ( | bool | showThroughDisplay | ) |
Sets the show through display
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
showThroughDisplay | showthroughdisplay |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetTextDisplay | ( | bool | textDisplay | ) |
Sets the text display
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
textDisplay | textdisplay |
void NXOpen::CAE::MeshControlDisplayOptionsBuilder::SetWeldRowSize | ( | int | weldRowSize | ) |
Sets the weld row density size
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
weldRowSize | weldrowsize |
bool NXOpen::CAE::MeshControlDisplayOptionsBuilder::ShadeSymbols | ( | ) |
Returns the shade symbols
Created in NX5.0.0.
License requirements : None
bool NXOpen::CAE::MeshControlDisplayOptionsBuilder::ShowThroughDisplay | ( | ) |
Returns the show through display
Created in NX5.0.0.
License requirements : None
bool NXOpen::CAE::MeshControlDisplayOptionsBuilder::TextDisplay | ( | ) |
Returns the text display
Created in NX5.0.0.
License requirements : None
int NXOpen::CAE::MeshControlDisplayOptionsBuilder::WeldRowSize | ( | ) |
Returns the weld row density size
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")