NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::MeshCollectorOccurrenceBuilder
To create a new instance of this class, use NXOpen::CAE::MeshManagerOccurrence::CreateOccurrenceBuilder
Created in NX5.0.0.
More...
Public Member Functions | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the Mesh Collector Occurrence's Property Table Created in NX5.0.0. More... | |
void | SetOverrideProperty (const NXString &overrideProperty, bool updateThisOverride) |
Update-create or delete the passed in override based on the updateThisOverride flag. More... | |
void | SetOverrideProperty (const char *overrideProperty, bool updateThisOverride) |
Update-create or delete the passed in override based on the updateThisOverride flag. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::MeshCollectorOccurrenceBuilder
To create a new instance of this class, use NXOpen::CAE::MeshManagerOccurrence::CreateOccurrenceBuilder
Created in NX5.0.0.
NXOpen::CAE::PropertyTable* NXOpen::CAE::MeshCollectorOccurrenceBuilder::PropertyTable | ( | ) |
Returns the Mesh Collector Occurrence's Property Table
Created in NX5.0.0.
License requirements : None
void NXOpen::CAE::MeshCollectorOccurrenceBuilder::SetOverrideProperty | ( | const NXString & | overrideProperty, |
bool | updateThisOverride | ||
) |
Update-create or delete the passed in override based on the updateThisOverride flag.
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
overrideProperty | Override Property name |
updateThisOverride | update-create or delete the passed override |
void NXOpen::CAE::MeshCollectorOccurrenceBuilder::SetOverrideProperty | ( | const char * | overrideProperty, |
bool | updateThisOverride | ||
) |
Update-create or delete the passed in override based on the updateThisOverride flag.
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
overrideProperty | Override Property name |
updateThisOverride | update-create or delete the passed override |