NX Open C++ Reference Guide
|
Represents 3d Mesh Display Settings
To obtain an instance of this class use CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0.
More...
Public Member Functions | |
bool | DisplayInternalEdges () |
Returns the display 3d element internal edges visibility setting. More... | |
bool | DisplayShadedEdges () |
Returns the element shaded edge visibility. More... | |
int | ElementShrinkPercent () |
Returns the element shrink percentage (0 to 100). More... | |
NXOpen::DisplayableObject::ObjectWidth | LineWidth () |
Returns the line width of the element. More... | |
void | SetDisplayInternalEdges (bool visibility) |
Sets the display 3d element internal edges visibility setting. More... | |
void | SetDisplayShadedEdges (bool visibility) |
Sets the element shaded edge visibility. More... | |
void | SetElementShrinkPercent (int shrink) |
Sets the element shrink percentage (0 to 100). More... | |
void | SetLineWidth (NXOpen::DisplayableObject::ObjectWidth width) |
Sets the line width of the element. More... | |
void | SetShadedEdgeColor (NXOpen::NXColor *color) |
Sets the element shaded edge color. More... | |
NXOpen::NXColor * | ShadedEdgeColor () |
Returns the element shaded edge color. More... | |
virtual | ~MeshCollectorDisplayDefaults3d () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::CAE::MeshCollectorDisplayDefaults | |
NXOpen::NXColor * | Color () |
Returns the element color. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the element color. More... | |
void | UseCustomerDefaultsDisplaySettings () |
Use display settings from the Customer Defaults. More... | |
virtual | ~MeshCollectorDisplayDefaults () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents 3d Mesh Display Settings
To obtain an instance of this class use CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0.
License requirements : None
bool NXOpen::CAE::MeshCollectorDisplayDefaults3d::DisplayInternalEdges | ( | ) |
Returns the display 3d element internal edges visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bool NXOpen::CAE::MeshCollectorDisplayDefaults3d::DisplayShadedEdges | ( | ) |
Returns the element shaded edge visibility.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::MeshCollectorDisplayDefaults3d::ElementShrinkPercent | ( | ) |
Returns the element shrink percentage (0 to 100).
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::DisplayableObject::ObjectWidth NXOpen::CAE::MeshCollectorDisplayDefaults3d::LineWidth | ( | ) |
Returns the line width of the element.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::MeshCollectorDisplayDefaults3d::SetDisplayInternalEdges | ( | bool | visibility | ) |
Sets the display 3d element internal edges visibility setting.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshCollectorDisplayDefaults3d::SetDisplayShadedEdges | ( | bool | visibility | ) |
Sets the element shaded edge visibility.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
visibility | visibility |
void NXOpen::CAE::MeshCollectorDisplayDefaults3d::SetElementShrinkPercent | ( | int | shrink | ) |
Sets the element shrink percentage (0 to 100).
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
shrink | shrink |
void NXOpen::CAE::MeshCollectorDisplayDefaults3d::SetLineWidth | ( | NXOpen::DisplayableObject::ObjectWidth | width | ) |
Sets the line width of the element.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
width | width |
void NXOpen::CAE::MeshCollectorDisplayDefaults3d::SetShadedEdgeColor | ( | NXOpen::NXColor * | color | ) |
Sets the element shaded edge color.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
color | color |
NXOpen::NXColor* NXOpen::CAE::MeshCollectorDisplayDefaults3d::ShadedEdgeColor | ( | ) |
Returns the element shaded edge color.
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")