NX Open C++ Reference Guide
|
Builder for creating Merge Face
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateMergeFaceBuilder
Default values.
More...
Public Member Functions | |
bool | AutoRemoveToggle () |
Returns the auto remove the soft vertices option Created in NX11.0.0. More... | |
NXOpen::Expression * | EdgeAngle () |
Returns the edge angle criterion is used to merge faces at an angle Created in NX11.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | SelectEdgeFaceBodyBlock () |
Returns the geom selection for intersection curve Created in NX11.0.0. More... | |
void | SetAutoRemoveToggle (bool autoremovetoggle) |
Sets the auto remove the soft vertices option Created in NX11.0.0. More... | |
NXOpen::Expression * | VertexAngle () |
Returns the vertex angle criterion is used to remove soft vertices Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating Merge Face
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateMergeFaceBuilder
Default values.
Property | Value |
---|---|
AutoRemoveToggle |
1 |
Created in NX11.0.0.
bool NXOpen::CAE::MergeFaceBuilder::AutoRemoveToggle | ( | ) |
Returns the auto remove the soft vertices option
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::CAE::MergeFaceBuilder::EdgeAngle | ( | ) |
Returns the edge angle criterion is used to merge faces at an angle
Created in NX11.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::MergeFaceBuilder::SelectEdgeFaceBodyBlock | ( | ) |
Returns the geom selection for intersection curve
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::MergeFaceBuilder::SetAutoRemoveToggle | ( | bool | autoremovetoggle | ) |
Sets the auto remove the soft vertices option
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
autoremovetoggle | autoremovetoggle |
NXOpen::Expression* NXOpen::CAE::MergeFaceBuilder::VertexAngle | ( | ) |
Returns the vertex angle criterion is used to remove soft vertices
Created in NX11.0.0.
License requirements : None