NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::LocalRemeshBuilder
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateLocalRemeshBuilder
Default values.
More...
Public Types | |
enum | Option { OptionFactor, OptionSize } |
Size Option. More... | |
Public Member Functions | |
NXOpen::CAE::SelectElementsBuilder * | ElementList () |
Returns the select elements Created in NX7.5.2. More... | |
NXOpen::Expression * | FactorValue () |
Returns the factor value Created in NX7.5.2. More... | |
NXOpen::SelectTaggedObjectList * | SelectionElementEdges () |
Returns the select element edges to lock Created in NX12.0.0. More... | |
void | SetSizeOption (NXOpen::CAE::LocalRemeshBuilder::Option sizeOption) |
Sets the size option Created in NX7.5.2. More... | |
void | SetTransition (int transition) |
Sets the transition Created in NX7.5.2. More... | |
NXOpen::CAE::LocalRemeshBuilder::Option | SizeOption () |
Returns the size option Created in NX7.5.2. More... | |
NXOpen::Expression * | SizeValue () |
Returns the size value Created in NX7.5.2. More... | |
int | Transition () |
Returns the transition Created in NX7.5.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::LocalRemeshBuilder
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateLocalRemeshBuilder
Default values.
Property | Value |
---|---|
FactorValue.Value |
0.5 |
SizeOption |
Factor |
SizeValue.Value |
1.0 |
Transition |
50 |
Created in NX7.5.2.
NXOpen::CAE::SelectElementsBuilder* NXOpen::CAE::LocalRemeshBuilder::ElementList | ( | ) |
Returns the select elements
Created in NX7.5.2.
License requirements : None
NXOpen::Expression* NXOpen::CAE::LocalRemeshBuilder::FactorValue | ( | ) |
Returns the factor value
Created in NX7.5.2.
License requirements : None
NXOpen::SelectTaggedObjectList* NXOpen::CAE::LocalRemeshBuilder::SelectionElementEdges | ( | ) |
Returns the select element edges to lock
Created in NX12.0.0.
License requirements : None
void NXOpen::CAE::LocalRemeshBuilder::SetSizeOption | ( | NXOpen::CAE::LocalRemeshBuilder::Option | sizeOption | ) |
Sets the size option
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
sizeOption | sizeoption |
void NXOpen::CAE::LocalRemeshBuilder::SetTransition | ( | int | transition | ) |
Sets the transition
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
transition | transition |
NXOpen::CAE::LocalRemeshBuilder::Option NXOpen::CAE::LocalRemeshBuilder::SizeOption | ( | ) |
Returns the size option
Created in NX7.5.2.
License requirements : None
NXOpen::Expression* NXOpen::CAE::LocalRemeshBuilder::SizeValue | ( | ) |
Returns the size value
Created in NX7.5.2.
License requirements : None
int NXOpen::CAE::LocalRemeshBuilder::Transition | ( | ) |
Returns the transition
Created in NX7.5.2.
License requirements : None