NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::LaminateSelectEntitiesBuilder
To create a new instance of this class, use NXOpen::CAE::LaminateGlobalLayupMgr::CreateLaminateSelectEntitiesBuilder
Created in NX7.5.2.
More...
Public Member Functions | |
void | AddEntities (const std::vector< NXOpen::CAE::SetObject > &objects) |
Add entities to the selection objects Created in NX7.5.2. More... | |
void | Clear () |
Clears the selection list Created in NX7.5.2. More... | |
NXOpen::SelectTaggedObjectList * | SelectionList () |
Returns the selection list Created in NX7.5.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::LaminateSelectEntitiesBuilder
To create a new instance of this class, use NXOpen::CAE::LaminateGlobalLayupMgr::CreateLaminateSelectEntitiesBuilder
Created in NX7.5.2.
void NXOpen::CAE::LaminateSelectEntitiesBuilder::AddEntities | ( | const std::vector< NXOpen::CAE::SetObject > & | objects | ) |
Add entities to the selection objects
Created in NX7.5.2.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
objects | Geometric faces, element faces, geometric edges, element edges |
void NXOpen::CAE::LaminateSelectEntitiesBuilder::Clear | ( | ) |
Clears the selection list
Created in NX7.5.2.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
NXOpen::SelectTaggedObjectList* NXOpen::CAE::LaminateSelectEntitiesBuilder::SelectionList | ( | ) |
Returns the selection list
Created in NX7.5.2.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")