NX Open C++ Reference Guide
|
Represents a CAE::LaminateDynamicEvent builder
To create a new instance of this class, use NXOpen::CAE::LaminateGlobalLayupMgr::CreateRelabelPliesBuilder
Created in NX10.0.0.
More...
Public Types | |
enum | RelabelOptionEnum { RelabelOptionEnumLabelAndIncrement, RelabelOptionEnumOffset } |
the relabeling option enum. More... | |
Public Member Functions | |
void | AddGlobalLayup (NXOpen::CAE::LaminateGlobalLayup *layup) |
Adds a layup to the list of layups that will have their plies relabeled. More... | |
int | Increment () |
Returns the increment value for the label and increment option Created in NX10.0.0. More... | |
int | MinLabel () |
Returns the start label for the label and increment option Created in NX10.0.0. More... | |
int | Offset () |
Returns the offset value for the label offset option Created in NX10.0.0. More... | |
NXOpen::CAE::LaminateRelabelPliesBuilder::RelabelOptionEnum | RelabelOption () |
Returns the relabeling option Created in NX10.0.0. More... | |
void | SetIncrement (int increment) |
Sets the increment value for the label and increment option Created in NX10.0.0. More... | |
void | SetMinLabel (int minLabel) |
Sets the start label for the label and increment option Created in NX10.0.0. More... | |
void | SetOffset (int offset) |
Sets the offset value for the label offset option Created in NX10.0.0. More... | |
void | SetRelabelOption (NXOpen::CAE::LaminateRelabelPliesBuilder::RelabelOptionEnum relabelOption) |
Sets the relabeling option Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a CAE::LaminateDynamicEvent builder
To create a new instance of this class, use NXOpen::CAE::LaminateGlobalLayupMgr::CreateRelabelPliesBuilder
Created in NX10.0.0.
void NXOpen::CAE::LaminateRelabelPliesBuilder::AddGlobalLayup | ( | NXOpen::CAE::LaminateGlobalLayup * | layup | ) |
Adds a layup to the list of layups that will have their plies relabeled.
Created in NX10.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
layup | layup |
int NXOpen::CAE::LaminateRelabelPliesBuilder::Increment | ( | ) |
Returns the increment value for the label and increment option
Created in NX10.0.0.
License requirements : None
int NXOpen::CAE::LaminateRelabelPliesBuilder::MinLabel | ( | ) |
Returns the start label for the label and increment option
Created in NX10.0.0.
License requirements : None
int NXOpen::CAE::LaminateRelabelPliesBuilder::Offset | ( | ) |
Returns the offset value for the label offset option
Created in NX10.0.0.
License requirements : None
NXOpen::CAE::LaminateRelabelPliesBuilder::RelabelOptionEnum NXOpen::CAE::LaminateRelabelPliesBuilder::RelabelOption | ( | ) |
Returns the relabeling option
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::LaminateRelabelPliesBuilder::SetIncrement | ( | int | increment | ) |
Sets the increment value for the label and increment option
Created in NX10.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
increment | increment |
void NXOpen::CAE::LaminateRelabelPliesBuilder::SetMinLabel | ( | int | minLabel | ) |
Sets the start label for the label and increment option
Created in NX10.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
minLabel | minlabel |
void NXOpen::CAE::LaminateRelabelPliesBuilder::SetOffset | ( | int | offset | ) |
Sets the offset value for the label offset option
Created in NX10.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
offset | offset |
void NXOpen::CAE::LaminateRelabelPliesBuilder::SetRelabelOption | ( | NXOpen::CAE::LaminateRelabelPliesBuilder::RelabelOptionEnum | relabelOption | ) |
Sets the relabeling option
Created in NX10.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
relabelOption | relabeloption |