NX Open C++ Reference Guide
|
Represents a collection of CAE::LaminateQuickReport
To obtain an instance of this class, refer to NXOpen::CAE::LaminatePostReport
Created in NX8.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
void | CloneReport (NXOpen::CAE::LaminateQuickReport *quickReport) |
Clone a laminate quick post report Created in NX8.0.0. More... | |
void | DeleteReport (NXOpen::CAE::LaminateQuickReport *quickReport) |
Delete a laminate quick post report Created in NX8.0.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::LaminateQuickReport * | FindObject (const NXString &name) |
Finds a laminate Quick post report with the specified name. More... | |
NXOpen::CAE::LaminateQuickReport * | FindObject (const char *name) |
Finds a laminate Quick post report with the specified name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of CAE::LaminateQuickReport
To obtain an instance of this class, refer to NXOpen::CAE::LaminatePostReport
Created in NX8.0.0.
iterator NXOpen::CAE::LaminateQuickReportCollection::begin | ( | ) |
Returns an iterator addressing the first element.
void NXOpen::CAE::LaminateQuickReportCollection::CloneReport | ( | NXOpen::CAE::LaminateQuickReport * | quickReport | ) |
Clone a laminate quick post report
Created in NX8.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
quickReport | The quick report that will be cloned |
void NXOpen::CAE::LaminateQuickReportCollection::DeleteReport | ( | NXOpen::CAE::LaminateQuickReport * | quickReport | ) |
Delete a laminate quick post report
Created in NX8.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
quickReport | The quick report that will be deleted |
iterator NXOpen::CAE::LaminateQuickReportCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::LaminateQuickReport* NXOpen::CAE::LaminateQuickReportCollection::FindObject | ( | const NXString & | name | ) |
Finds a laminate Quick post report with the specified name.
name | Laminate Quick Post Report name to be found |
NXOpen::CAE::LaminateQuickReport* NXOpen::CAE::LaminateQuickReportCollection::FindObject | ( | const char * | name | ) |
Finds a laminate Quick post report with the specified name.
name | Laminate Quick Post Report name to be found |
tag_t NXOpen::CAE::LaminateQuickReportCollection::Tag | ( | ) | const |
Returns the tag of this object.