NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::LaminateFiberOrientationOptions builder
To create a new instance of this class, use NXOpen::CAE::LaminateGlobalLayup::CreateFiberOrientationOptionsBuilder
Created in NX7.5.0.
More...
Public Member Functions | |
void | SetSpectrum (int spectrum) |
Sets the spectrum Created in NX7.5.0. More... | |
void | SetYellowPoint (double yellowPoint) |
Sets the yellow point Created in NX7.5.0. More... | |
int | Spectrum () |
Returns the spectrum Created in NX7.5.0. More... | |
double | YellowPoint () |
Returns the yellow point Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::LaminateFiberOrientationOptions builder
To create a new instance of this class, use NXOpen::CAE::LaminateGlobalLayup::CreateFiberOrientationOptionsBuilder
Created in NX7.5.0.
void NXOpen::CAE::LaminateFiberOrientationOptionsBuilder::SetSpectrum | ( | int | spectrum | ) |
Sets the spectrum
Created in NX7.5.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
spectrum | spectrum |
void NXOpen::CAE::LaminateFiberOrientationOptionsBuilder::SetYellowPoint | ( | double | yellowPoint | ) |
Sets the yellow point
Created in NX7.5.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
yellowPoint | yellow point |
int NXOpen::CAE::LaminateFiberOrientationOptionsBuilder::Spectrum | ( | ) |
Returns the spectrum
Created in NX7.5.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
double NXOpen::CAE::LaminateFiberOrientationOptionsBuilder::YellowPoint | ( | ) |
Returns the yellow point
Created in NX7.5.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")