NX Open C++ Reference Guide
|
Represents a collection of laminate dynamic sims
To obtain an instance of this class, refer to NXOpen::CAE::LaminateManager
Created in NX9.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
NXOpen::CAE::LaminateDynamicSim * | Active () |
Returns the active laminate dynamic sim Created in NX9.0.0. More... | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
void | CloneDynamicSim (NXOpen::CAE::LaminateDynamicSim *dynamicSim) |
Clones the laminate dynamic sim Created in NX9.0.0. More... | |
NXOpen::CAE::LaminateDampingFactorBuilder * | CreateDampingFactorBuilder (NXOpen::TaggedObject *contextObjectTag) |
Creates a builder for the laminate damping factor. More... | |
NXOpen::CAE::LaminateDynamicSimBuilder * | CreateDynamicSimBuilder (NXOpen::CAE::LaminateDynamicSim *laminateDynamicSimTag) |
Creates a builder for the laminate dynamic sim. More... | |
void | Delete (NXOpen::CAE::LaminateDynamicSim *dynamicSim) |
Deletes the laminate dynamic sim Created in NX9.0.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::LaminateDynamicSim * | FindObject (const NXString &name) |
Finds a laminate dynamic sim with the specified name. More... | |
NXOpen::CAE::LaminateDynamicSim * | FindObject (const char *name) |
Finds a laminate dynamic sim with the specified name. More... | |
void | SetActive (NXOpen::CAE::LaminateDynamicSim *dynamicSim) |
Sets the active laminate dynamic sim Created in NX9.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of laminate dynamic sims
To obtain an instance of this class, refer to NXOpen::CAE::LaminateManager
Created in NX9.0.0.
NXOpen::CAE::LaminateDynamicSim* NXOpen::CAE::LaminateDynamicSimCollection::Active | ( | ) |
Returns the active laminate dynamic sim
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
iterator NXOpen::CAE::LaminateDynamicSimCollection::begin | ( | ) |
Returns an iterator addressing the first element.
void NXOpen::CAE::LaminateDynamicSimCollection::CloneDynamicSim | ( | NXOpen::CAE::LaminateDynamicSim * | dynamicSim | ) |
Clones the laminate dynamic sim
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicSim | Laminate dynamic sim to be cloned |
NXOpen::CAE::LaminateDampingFactorBuilder* NXOpen::CAE::LaminateDynamicSimCollection::CreateDampingFactorBuilder | ( | NXOpen::TaggedObject * | contextObjectTag | ) |
Creates a builder for the laminate damping factor.
contextObjectTag | The metasolution or the mode property. |
NXOpen::CAE::LaminateDynamicSimBuilder* NXOpen::CAE::LaminateDynamicSimCollection::CreateDynamicSimBuilder | ( | NXOpen::CAE::LaminateDynamicSim * | laminateDynamicSimTag | ) |
Creates a builder for the laminate dynamic sim.
laminateDynamicSimTag | The metasolution. |
void NXOpen::CAE::LaminateDynamicSimCollection::Delete | ( | NXOpen::CAE::LaminateDynamicSim * | dynamicSim | ) |
Deletes the laminate dynamic sim
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicSim | Laminate dynamic sim to be deleted |
iterator NXOpen::CAE::LaminateDynamicSimCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::LaminateDynamicSim* NXOpen::CAE::LaminateDynamicSimCollection::FindObject | ( | const NXString & | name | ) |
Finds a laminate dynamic sim with the specified name.
name | Laminate Dynamic Sim name to be found |
NXOpen::CAE::LaminateDynamicSim* NXOpen::CAE::LaminateDynamicSimCollection::FindObject | ( | const char * | name | ) |
Finds a laminate dynamic sim with the specified name.
name | Laminate Dynamic Sim name to be found |
void NXOpen::CAE::LaminateDynamicSimCollection::SetActive | ( | NXOpen::CAE::LaminateDynamicSim * | dynamicSim | ) |
Sets the active laminate dynamic sim
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicSim | Laminate dynamic sim to be set active |
tag_t NXOpen::CAE::LaminateDynamicSimCollection::Tag | ( | ) | const |
Returns the tag of this object.