NX Open C++ Reference Guide
|
Represents a Laminate, which is a specialized kind of NXOpen::CAE::PhysicalPropertyTable. More...
Public Types | |
enum | ZoneType { ZoneTypeOrphanElems, ZoneTypeOverlapElems, ZoneTypeRegular, ZoneTypeAll } |
Type of zones to export. More... | |
Public Member Functions | |
void | ClearLayup () |
Removes all the ply groups and plies from the laminate physical Created in NX7.5.0. More... | |
void | ComputeZones () |
Compute zones. More... | |
void | DefineSymPlyidRange (int minId, int maxId) |
Defines the range of id to be used for symmetric and repeated plies. More... | |
void | ExportInformation (const NXString &csvFilename) |
Export detailed laminate information to a CSV file. More... | |
void | ExportInformation (const char *csvFilename) |
Export detailed laminate information to a CSV file. More... | |
void | ExportLayup (const NXString &csvFilename) |
Export simple laminate definition to a csv file. More... | |
void | ExportLayup (const char *csvFilename) |
Export simple laminate definition to a csv file. More... | |
void | ExportZoneInformation (const NXString &csvFilename) |
Export zone information to a CSV file. More... | |
void | ExportZoneInformation (const char *csvFilename) |
Export zone information to a CSV file. More... | |
void | ExportZonesAsGroups (NXOpen::CAE::Laminate::ZoneType zoneType, int zoneIndex) |
For each zone in the current laminate physical property, create an element group Created in NX7.5.2. More... | |
void | ExportZonesAsLaminates (NXOpen::CAE::Laminate::ZoneType zoneType, int zoneIndex) |
For each zone in the current laminate physical property, create an equivalent laminate physical property Created in NX7.5.2. More... | |
void | Information (bool detailed) |
Output laminate info to an info window Corresponds to the info button in the Validation section of the Laminate Modeler dialog. More... | |
void | Optimize () |
Perform laminate optimization giving the existing optimization configuration and outputs the results to a csv file. More... | |
NXOpen::CAE::PropertyTable * | Parameters () |
Returns the intrinsic laminate properties that are not solver-specific Created in NX5.0.0. More... | |
NXOpen::CAE::LaminatePlyGroupCollection * | PlyGroups () |
Returns the PlyGroup collection defining the layup of this laminate Created in NX3.0.0. More... | |
void | RefreshLinkedGroups () |
Refresh the laminate linked ply group state Created in NX7.5.0. More... | |
void | SetUserDefinedInterLaminarFailureTheory (const NXString &name) |
Sets the user defined interlaminar failure theory name used in an extruded solid laminate Created in NX9.0.0. More... | |
void | SetUserDefinedInterLaminarFailureTheory (const char *name) |
Sets the user defined interlaminar failure theory name used in an extruded solid laminate Created in NX9.0.0. More... | |
void | SetUserDefinedPlyFailureTheory (const NXString &name) |
Sets the user defined ply failure theory name used in an extruded solid laminate Created in NX9.0.0. More... | |
void | SetUserDefinedPlyFailureTheory (const char *name) |
Sets the user defined ply failure theory name used in an extruded solid laminate Created in NX9.0.0. More... | |
void | StrengthAnalysis (const NXString &csvFilename) |
Perform a strength analysis on the current laminate definition using the current laminate strength loadcase. More... | |
void | StrengthAnalysis (const char *csvFilename) |
Perform a strength analysis on the current laminate definition using the current laminate strength loadcase. More... | |
NXOpen::CAE::PropertyTable * | StrengthLoadcase () |
Returns the loadcase information used for the laminate strength analysis Created in NX8.0.0. More... | |
NXString | UserDefinedInterLaminarFailureTheory () |
Returns the user defined interlaminar failure theory name used in an extruded solid laminate Created in NX9.0.0. More... | |
NXString | UserDefinedPlyFailureTheory () |
Returns the user defined ply failure theory name used in an extruded solid laminate Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::PhysicalPropertyTable | |
virtual std::vector< NXString > | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Public Member Functions inherited from NXOpen::CAE::NamedPropertyTable | |
NXString | DescriptorType () |
Returns the descriptor name defines the type of the property table in named property table holder Created in NX5.0.0. More... | |
int | Label () |
Returns the label of the named property table holder Created in NX5.0.0. More... | |
NXString | LanguageName () |
Returns the lanugage of the descriptor that defines the type of the property table in named property table holder Created in NX5.0.0. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the property table of the named property table holder Created in NX5.0.0. More... | |
void | SetLabel (int namedPropertyTableHolderLabel) |
Sets the label of the named property table holder Created in NX5.0.0. More... | |
NXString | SolverName () |
Returns the solver of lanugage of the descriptor that defines the type of the property table in named property table holder Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::NXObject | |
NXOpen::AttributeIterator * | CreateAttributeIterator () |
Create an attribute iterator. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type) |
Deletes all attributes of a specific type. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const NXString &title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const char *title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttributes (NXOpen::AttributeIterator *iterator, NXOpen::Update::Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator Created in NX8.0.0. More... | |
void | DeleteUserAttributes (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetAttributeTitlesByType (NXOpen::NXObject::AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
bool | GetBooleanUserAttribute (const NXString &title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
bool | GetBooleanUserAttribute (const char *title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
int | GetIntegerAttribute (const NXString &title) |
Gets an integer attribute by title. More... | |
int | GetIntegerAttribute (const char *title) |
Gets an integer attribute by title. More... | |
int | GetIntegerUserAttribute (const NXString &title, int index) |
Gets an integer attribute by Title and array Index. More... | |
int | GetIntegerUserAttribute (const char *title, int index) |
Gets an integer attribute by Title and array Index. More... | |
bool | GetNextUserAttribute (NXOpen::AttributeIterator *iterator, NXOpen::NXObject::AttributeInformation *info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
NXString | GetPdmReferenceAttributeValue (const NXString &attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
NXString | GetPdmReferenceAttributeValue (const char *attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
double | GetRealAttribute (const NXString &title) |
Gets a real attribute by title. More... | |
double | GetRealAttribute (const char *title) |
Gets a real attribute by title. More... | |
double | GetRealUserAttribute (const NXString &title, int index) |
Gets a real attribute by Title and array Index. More... | |
double | GetRealUserAttribute (const char *title, int index) |
Gets a real attribute by Title and array Index. More... | |
NXString | GetReferenceAttribute (const NXString &title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetReferenceAttribute (const char *title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetStringAttribute (const NXString &title) |
Gets a string attribute value by title. More... | |
NXString | GetStringAttribute (const char *title) |
Gets a string attribute value by title. More... | |
NXString | GetStringUserAttribute (const NXString &title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetStringUserAttribute (const char *title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const NXString &title) |
Gets a time attribute by title. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const char *title) |
Gets a time attribute by title. More... | |
NXString | GetTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXString | GetTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const NXString &title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const char *title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
NXString | GetUserAttributeAsString (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
NXString | GetUserAttributeAsString (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
int | GetUserAttributeCount (NXOpen::AttributeIterator *iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
int | GetUserAttributeCount (NXOpen::AttributeIterator *iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
bool | GetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
bool | GetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (NXOpen::AttributeIterator *iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
std::vector< NXString > | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
int | GetUserAttributeSize (const NXString &title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
int | GetUserAttributeSize (const char *title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
std::vector< NXOpen::NXObject * > | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
bool | HasUserAttribute (NXOpen::AttributeIterator *iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator. More... | |
bool | HasUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
bool | HasUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetAttribute (const NXString &title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const char *title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const NXString &title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const char *title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const NXString &title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const char *title, const char *value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const char *title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const NXString &title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const NXString &title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const char *title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetPdmReferenceAttribute (const NXString &attributeTitle, const NXString &attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
void | SetPdmReferenceAttribute (const char *attributeTitle, const char *attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const char *title, const char *value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetReferenceAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const char *title, const char *value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXOpen::NXObject::AttributeInformation &info, NXOpen::Update::Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
void | SetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Laminate, which is a specialized kind of NXOpen::CAE::PhysicalPropertyTable.
Created in NX5.0.0.
void NXOpen::CAE::Laminate::ClearLayup | ( | ) |
Removes all the ply groups and plies from the laminate physical
Created in NX7.5.0.
License requirements : nx_lam_composites ("Laminate Composites")
void NXOpen::CAE::Laminate::ComputeZones | ( | ) |
Compute zones.
Reads the global layups, updates the draping and calculates the zones on the laminate. Existing zones will be overriden.
Created in NX7.5.1.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
void NXOpen::CAE::Laminate::DefineSymPlyidRange | ( | int | minId, |
int | maxId | ||
) |
Defines the range of id to be used for symmetric and repeated plies.
Created in NX10.0.0.
License requirements : nx_lam_composites ("Laminate Composites")
minId | Minimum symmetric ply id, inclusive |
maxId | Maximum symmetric ply id, exclusive |
void NXOpen::CAE::Laminate::ExportInformation | ( | const NXString & | csvFilename | ) |
Export detailed laminate information to a CSV file.
Corresponds to the CSV export button in the Validation section of the Laminate Modeler dialog.
Created in NX7.5.1.
License requirements : nx_lam_composites ("Laminate Composites")
csvFilename | csvfilename |
void NXOpen::CAE::Laminate::ExportInformation | ( | const char * | csvFilename | ) |
Export detailed laminate information to a CSV file.
Corresponds to the CSV export button in the Validation section of the Laminate Modeler dialog.
Created in NX7.5.1.
License requirements : nx_lam_composites ("Laminate Composites")
csvFilename | csvfilename |
void NXOpen::CAE::Laminate::ExportLayup | ( | const NXString & | csvFilename | ) |
Export simple laminate definition to a csv file.
Corresponds to the CSV layup export button in the Ply Layup section of the Laminate Modeler dialog.
Created in NX7.5.1.
License requirements : nx_lam_composites ("Laminate Composites")
csvFilename | csvfilename |
void NXOpen::CAE::Laminate::ExportLayup | ( | const char * | csvFilename | ) |
Export simple laminate definition to a csv file.
Corresponds to the CSV layup export button in the Ply Layup section of the Laminate Modeler dialog.
Created in NX7.5.1.
License requirements : nx_lam_composites ("Laminate Composites")
csvFilename | csvfilename |
void NXOpen::CAE::Laminate::ExportZoneInformation | ( | const NXString & | csvFilename | ) |
Export zone information to a CSV file.
Created in NX7.5.1.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
csvFilename | csvfilename |
void NXOpen::CAE::Laminate::ExportZoneInformation | ( | const char * | csvFilename | ) |
Export zone information to a CSV file.
Created in NX7.5.1.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
csvFilename | csvfilename |
void NXOpen::CAE::Laminate::ExportZonesAsGroups | ( | NXOpen::CAE::Laminate::ZoneType | zoneType, |
int | zoneIndex | ||
) |
For each zone in the current laminate physical property, create an element group
Created in NX7.5.2.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
zoneType | Type of zone to export |
zoneIndex | Zone Index. Not used if exporting all zones |
void NXOpen::CAE::Laminate::ExportZonesAsLaminates | ( | NXOpen::CAE::Laminate::ZoneType | zoneType, |
int | zoneIndex | ||
) |
For each zone in the current laminate physical property, create an equivalent laminate physical property
Created in NX7.5.2.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
zoneType | Type of zone to export |
zoneIndex | Zone Index. Not used if exporting all zones |
void NXOpen::CAE::Laminate::Information | ( | bool | detailed | ) |
Output laminate info to an info window Corresponds to the info button in the Validation section of the Laminate Modeler dialog.
Created in NX7.5.1.
License requirements : nx_lam_composites ("Laminate Composites")
detailed | detailed |
void NXOpen::CAE::Laminate::Optimize | ( | ) |
Perform laminate optimization giving the existing optimization configuration and outputs the results to a csv file.
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
NXOpen::CAE::PropertyTable* NXOpen::CAE::Laminate::Parameters | ( | ) |
Returns the intrinsic laminate properties that are not solver-specific
Created in NX5.0.0.
License requirements : None
NXOpen::CAE::LaminatePlyGroupCollection* NXOpen::CAE::Laminate::PlyGroups | ( | ) |
Returns the PlyGroup collection defining the layup of this laminate
Created in NX3.0.0.
void NXOpen::CAE::Laminate::RefreshLinkedGroups | ( | ) |
Refresh the laminate linked ply group state
Created in NX7.5.0.
License requirements : nx_lam_composites ("Laminate Composites")
void NXOpen::CAE::Laminate::SetUserDefinedInterLaminarFailureTheory | ( | const NXString & | name | ) |
Sets the user defined interlaminar failure theory name used in an extruded solid laminate
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
name | the user defined interlaminar failure theory name |
void NXOpen::CAE::Laminate::SetUserDefinedInterLaminarFailureTheory | ( | const char * | name | ) |
Sets the user defined interlaminar failure theory name used in an extruded solid laminate
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
name | the user defined interlaminar failure theory name |
void NXOpen::CAE::Laminate::SetUserDefinedPlyFailureTheory | ( | const NXString & | name | ) |
Sets the user defined ply failure theory name used in an extruded solid laminate
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
name | the user defined ply failure theory name |
void NXOpen::CAE::Laminate::SetUserDefinedPlyFailureTheory | ( | const char * | name | ) |
Sets the user defined ply failure theory name used in an extruded solid laminate
Created in NX9.0.0.
License requirements : nx_lam_comp_adv ("Laminate Composites Advanced")
name | the user defined ply failure theory name |
void NXOpen::CAE::Laminate::StrengthAnalysis | ( | const NXString & | csvFilename | ) |
Perform a strength analysis on the current laminate definition using the current laminate strength loadcase.
Created in NX8.0.0.
License requirements : nx_lam_composites ("Laminate Composites")
csvFilename | The name of the CSV file in which the analysis result will be written. |
void NXOpen::CAE::Laminate::StrengthAnalysis | ( | const char * | csvFilename | ) |
Perform a strength analysis on the current laminate definition using the current laminate strength loadcase.
Created in NX8.0.0.
License requirements : nx_lam_composites ("Laminate Composites")
csvFilename | The name of the CSV file in which the analysis result will be written. |
NXOpen::CAE::PropertyTable* NXOpen::CAE::Laminate::StrengthLoadcase | ( | ) |
Returns the loadcase information used for the laminate strength analysis
Created in NX8.0.0.
License requirements : None
NXString NXOpen::CAE::Laminate::UserDefinedInterLaminarFailureTheory | ( | ) |
Returns the user defined interlaminar failure theory name used in an extruded solid laminate
Created in NX9.0.0.
License requirements : None
NXString NXOpen::CAE::Laminate::UserDefinedPlyFailureTheory | ( | ) |
Returns the user defined ply failure theory name used in an extruded solid laminate
Created in NX9.0.0.
License requirements : None