NX Open C++ Reference Guide
|
Provides methods for managing set NXOpen::CAE::GeometryRecipe. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::FreezeGeometryBuilder * | CreateFreezeGeometryBuilder (NXOpen::CAE::FreezeGeometryRecipe *recipe) |
Creates a NXOpen::CAE::GeometryRecipeCollection instance. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::GeometryRecipe * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::GeometryRecipe with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::GeometryRecipe * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::GeometryRecipe with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Provides methods for managing set NXOpen::CAE::GeometryRecipe.
To obtain an instance of this class, refer to NXOpen::CAE::PolygonGeometryManager
Created in NX10.0.0.
iterator NXOpen::CAE::GeometryRecipeCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::FreezeGeometryBuilder* NXOpen::CAE::GeometryRecipeCollection::CreateFreezeGeometryBuilder | ( | NXOpen::CAE::FreezeGeometryRecipe * | recipe | ) |
Creates a NXOpen::CAE::GeometryRecipeCollection instance.
recipe | recipe |
iterator NXOpen::CAE::GeometryRecipeCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::GeometryRecipe* NXOpen::CAE::GeometryRecipeCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::GeometryRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier of the Set you want |
NXOpen::CAE::GeometryRecipe* NXOpen::CAE::GeometryRecipeCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::GeometryRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier of the Set you want |
tag_t NXOpen::CAE::GeometryRecipeCollection::Tag | ( | ) | const |
Returns the tag of this object.