NX Open C++ Reference Guide
|
Represents a collection of function objects
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX5.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::Function * | Copy (NXOpen::CAE::Function *sourceFunction, const NXString &destinationFunctionName) |
Copies a NXOpen::CAE::Function in the Scenario database of Motion Simulation and Advanced Simulation. More... | |
NXOpen::CAE::Function * | Copy (NXOpen::CAE::Function *sourceFunction, const char *destinationFunctionName) |
Copies a NXOpen::CAE::Function in the Scenario database of Motion Simulation and Advanced Simulation. More... | |
NXOpen::CAE::FunctionBuilder * | CreateFunctionBuilder (NXOpen::CAE::Function *function) |
Return NXOpen::CAE::FunctionBuilder object. More... | |
void | Delete (NXOpen::CAE::Function *deleteFunction) |
Delete a NXOpen::CAE::Function in the Scenario database of Motion Simulation and Advanced Simulation. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::Function * | FindObject (const NXString &name) |
Finds the NXOpen::CAE::Function with the given name. More... | |
NXOpen::CAE::Function * | FindObject (const char *name) |
Finds the NXOpen::CAE::Function with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of function objects
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX5.0.0.
iterator NXOpen::CAE::FunctionCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::Function* NXOpen::CAE::FunctionCollection::Copy | ( | NXOpen::CAE::Function * | sourceFunction, |
const NXString & | destinationFunctionName | ||
) |
Copies a NXOpen::CAE::Function in the Scenario database of Motion Simulation and Advanced Simulation.
sourceFunction | source function |
destinationFunctionName | destination function name |
NXOpen::CAE::Function* NXOpen::CAE::FunctionCollection::Copy | ( | NXOpen::CAE::Function * | sourceFunction, |
const char * | destinationFunctionName | ||
) |
Copies a NXOpen::CAE::Function in the Scenario database of Motion Simulation and Advanced Simulation.
sourceFunction | source function |
destinationFunctionName | destination function name |
NXOpen::CAE::FunctionBuilder* NXOpen::CAE::FunctionCollection::CreateFunctionBuilder | ( | NXOpen::CAE::Function * | function | ) |
Return NXOpen::CAE::FunctionBuilder object.
function | function |
void NXOpen::CAE::FunctionCollection::Delete | ( | NXOpen::CAE::Function * | deleteFunction | ) |
Delete a NXOpen::CAE::Function in the Scenario database of Motion Simulation and Advanced Simulation.
Created in NX6.0.0.
License requirements : None
deleteFunction | the function to be deleted |
iterator NXOpen::CAE::FunctionCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::Function* NXOpen::CAE::FunctionCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::CAE::Function with the given name.
An exception will be thrown if no object can be found with given name.
name | name |
NXOpen::CAE::Function* NXOpen::CAE::FunctionCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::CAE::Function with the given name.
An exception will be thrown if no object can be found with given name.
name | name |
tag_t NXOpen::CAE::FunctionCollection::Tag | ( | ) | const |
Returns the tag of this object.