NX Open C++ Reference Guide
|
Provides methods for managing fluid domainsNXOpen::CAE::FluidDomainRecipe in a fem part. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::FluidDomainBuilder * | CreateBuilder (NXOpen::CAE::FluidDomainRecipe *recipe) |
Creates a fluid domain recipe builder. More... | |
void | DeleteRecipe (NXOpen::CAE::FluidDomainRecipe *recipe) |
Deletes a fluid domain recipe Created in NX11.0.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::FluidDomainRecipe * | Find (const NXString &journalIdentifier) |
Finds the CAE::FluidDomainRecipe with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::FluidDomainRecipe * | Find (const char *journalIdentifier) |
Finds the CAE::FluidDomainRecipe with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::FluidDomainRecipe * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::FluidDomainRecipe with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::FluidDomainRecipe * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::FluidDomainRecipe with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::FluidDomainRecipe * | FindRecipeFromFluidBody (NXOpen::CAE::CAEBody *fluidBody) |
Finds the fluid domain recipe from which the fluid body was gerenared. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
void | UpdateAll () |
Updates all fluid domain recipes. More... | |
void | UpdateRecipe (NXOpen::CAE::FluidDomainRecipe *recipe) |
Updates a fluid domain recipe. More... | |
Provides methods for managing fluid domainsNXOpen::CAE::FluidDomainRecipe in a fem part.
To obtain an instance of this class, refer to NXOpen::CAE::BaseFEModel
Created in NX7.5.2.
iterator NXOpen::CAE::FluidDomainCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::FluidDomainBuilder* NXOpen::CAE::FluidDomainCollection::CreateBuilder | ( | NXOpen::CAE::FluidDomainRecipe * | recipe | ) |
Creates a fluid domain recipe builder.
recipe | FluidDomainRecipe to be edited, if NULL then create a new one |
void NXOpen::CAE::FluidDomainCollection::DeleteRecipe | ( | NXOpen::CAE::FluidDomainRecipe * | recipe | ) |
Deletes a fluid domain recipe
Created in NX11.0.0.
License requirements : nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | FluidDomainRecipe to be deleted |
iterator NXOpen::CAE::FluidDomainCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::FluidDomainRecipe* NXOpen::CAE::FluidDomainCollection::Find | ( | const NXString & | journalIdentifier | ) |
Finds the CAE::FluidDomainRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | FluidDomainRecipe name |
NXOpen::CAE::FluidDomainRecipe* NXOpen::CAE::FluidDomainCollection::Find | ( | const char * | journalIdentifier | ) |
Finds the CAE::FluidDomainRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | FluidDomainRecipe name |
NXOpen::CAE::FluidDomainRecipe* NXOpen::CAE::FluidDomainCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::FluidDomainRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | FluidDomainRecipe name |
NXOpen::CAE::FluidDomainRecipe* NXOpen::CAE::FluidDomainCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::FluidDomainRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | FluidDomainRecipe name |
NXOpen::CAE::FluidDomainRecipe* NXOpen::CAE::FluidDomainCollection::FindRecipeFromFluidBody | ( | NXOpen::CAE::CAEBody * | fluidBody | ) |
Finds the fluid domain recipe from which the fluid body was gerenared.
fluidBody | CAEBody for which to look for the generating FluidDomainRecipe |
tag_t NXOpen::CAE::FluidDomainCollection::Tag | ( | ) | const |
Returns the tag of this object.
void NXOpen::CAE::FluidDomainCollection::UpdateAll | ( | ) |
Updates all fluid domain recipes.
Created in NX7.5.2.
License requirements : nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
void NXOpen::CAE::FluidDomainCollection::UpdateRecipe | ( | NXOpen::CAE::FluidDomainRecipe * | recipe | ) |
Updates a fluid domain recipe.
Created in NX7.5.2.
License requirements : nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic") OR sc_acou_meshing (" SC Acoustic Meshing")
recipe | FluidDomainRecipe to be updated |