NX Open C++ Reference Guide
|
Implementation of the NXOpen::Fields::IApplication . More...
Public Member Functions | |
NXOpen::CAE::FemSignalProcessingSignalAttributes * | CreateSignalAttributes (NXOpen::CAE::FemSignalProcessingSignalAttributes::SpectrumScalings defaultVisualizationSpectrumScaling, NXOpen::CAE::FemSignalProcessingSignalAttributes::CorrectionModes defaultVisualizationCorrectionMode, double amplitudeCorrectionFactor, double energyCorrectionFactor, NXOpen::CAE::FemSignalProcessingSignalAttributes::AcousticalWeightings acousticalWeighting) |
Creates a new set of signal attributes that can be attached to a field. More... | |
Public Member Functions inherited from NXOpen::Fields::IApplication | |
NXString | Name () |
Returns the name of the application. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Implementation of the NXOpen::Fields::IApplication .
This application provides support for attaching signal attributes (like acoustical weighting, energy/amplitude correction factors, ...) on a field.
Not support KF.
Created in NX12.0.0.
NXOpen::CAE::FemSignalProcessingSignalAttributes* NXOpen::CAE::FemSignalProcessingApplication::CreateSignalAttributes | ( | NXOpen::CAE::FemSignalProcessingSignalAttributes::SpectrumScalings | defaultVisualizationSpectrumScaling, |
NXOpen::CAE::FemSignalProcessingSignalAttributes::CorrectionModes | defaultVisualizationCorrectionMode, | ||
double | amplitudeCorrectionFactor, | ||
double | energyCorrectionFactor, | ||
NXOpen::CAE::FemSignalProcessingSignalAttributes::AcousticalWeightings | acousticalWeighting | ||
) |
Creates a new set of signal attributes that can be attached to a field.
The returned object is immutable, which means that all attributes are provided when creating the object. See NXOpen::CAE::FemSignalProcessingSignalAttributes for more informations about these attributes.
defaultVisualizationSpectrumScaling | defaultvisualizationspectrumscaling |
defaultVisualizationCorrectionMode | defaultvisualizationcorrectionmode |
amplitudeCorrectionFactor | amplitudecorrectionfactor |
energyCorrectionFactor | energycorrectionfactor |
acousticalWeighting | acousticalweighting |