NX Open C++ Reference Guide
|
Builder for creating Face Face Imprint
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateFaceFaceImprintBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXOpen::SelectDisplayableObjectList * | GeomSelection () |
Returns the geom selection for intersection curve Created in NX11.0.0. More... | |
void | SetStitchOption (bool stitchOption) |
Sets the output stitch option Created in NX11.0.0. More... | |
void | SetToleranceDistance (double dToleranceDistance) |
Sets the output stitch option Created in NX11.0.0. More... | |
bool | StitchOption () |
Returns the output stitch option Created in NX11.0.0. More... | |
double | ToleranceDistance () |
Returns the output stitch option Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating Face Face Imprint
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateFaceFaceImprintBuilder
Created in NX11.0.0.
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::FaceFaceImprintBuilder::GeomSelection | ( | ) |
Returns the geom selection for intersection curve
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::FaceFaceImprintBuilder::SetStitchOption | ( | bool | stitchOption | ) |
Sets the output stitch option
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
stitchOption | stitchoption |
void NXOpen::CAE::FaceFaceImprintBuilder::SetToleranceDistance | ( | double | dToleranceDistance | ) |
Sets the output stitch option
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
dToleranceDistance | dtolerancedistance |
bool NXOpen::CAE::FaceFaceImprintBuilder::StitchOption | ( | ) |
Returns the output stitch option
Created in NX11.0.0.
License requirements : None
double NXOpen::CAE::FaceFaceImprintBuilder::ToleranceDistance | ( | ) |
Returns the output stitch option
Created in NX11.0.0.
License requirements : None