NX Open C++ Reference Guide
|
Builder for creating Face Face Imprint
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateEdgeFaceImprintBuilder
Created in NX11.0.0.
More...
Public Types | |
enum | ProjectionDirectionType { ProjectionDirectionTypeAlongNormal, ProjectionDirectionTypeClosetToTarget, ProjectionDirectionTypeAlongVector } |
the projection directon type More... | |
Public Member Functions | |
NXOpen::SelectDisplayableObjectList * | EdgeCurveSelection () |
Returns the edge/curve selection for projection imprint Created in NX11.0.0. More... | |
bool | ExtendEdgeToBoundaryToggle () |
Returns the stitch toggle state Created in NX11.0.0. More... | |
NXOpen::CAE::EdgeFaceImprintBuilder::ProjectionDirectionType | ProjectionDirectionMethod () |
Returns the projection direction method Created in NX11.0.0. More... | |
NXOpen::Direction * | ProjectionVector () |
Returns the projection vector direction Created in NX11.0.0. More... | |
void | SetExtendEdgeToBoundaryToggle (bool extendEdgetoBoundaryOpt) |
Sets the stitch toggle state Created in NX11.0.0. More... | |
void | SetProjectionDirectionMethod (NXOpen::CAE::EdgeFaceImprintBuilder::ProjectionDirectionType projDirectionType) |
Sets the projection direction method Created in NX11.0.0. More... | |
void | SetProjectionVector (NXOpen::Direction *projectionVector) |
Sets the projection vector direction Created in NX11.0.0. More... | |
void | SetStitchToggle (bool stitchOption) |
Sets the stitch toggle state Created in NX11.0.0. More... | |
bool | StitchToggle () |
Returns the stitch toggle state Created in NX11.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | TargetFace () |
Returns the target face selection for projection imprint Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating Face Face Imprint
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateEdgeFaceImprintBuilder
Created in NX11.0.0.
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::EdgeFaceImprintBuilder::EdgeCurveSelection | ( | ) |
Returns the edge/curve selection for projection imprint
Created in NX11.0.0.
License requirements : None
bool NXOpen::CAE::EdgeFaceImprintBuilder::ExtendEdgeToBoundaryToggle | ( | ) |
Returns the stitch toggle state
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::EdgeFaceImprintBuilder::ProjectionDirectionType NXOpen::CAE::EdgeFaceImprintBuilder::ProjectionDirectionMethod | ( | ) |
Returns the projection direction method
Created in NX11.0.0.
License requirements : None
NXOpen::Direction* NXOpen::CAE::EdgeFaceImprintBuilder::ProjectionVector | ( | ) |
Returns the projection vector direction
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::EdgeFaceImprintBuilder::SetExtendEdgeToBoundaryToggle | ( | bool | extendEdgetoBoundaryOpt | ) |
Sets the stitch toggle state
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
extendEdgetoBoundaryOpt | extendedgetoboundaryopt |
void NXOpen::CAE::EdgeFaceImprintBuilder::SetProjectionDirectionMethod | ( | NXOpen::CAE::EdgeFaceImprintBuilder::ProjectionDirectionType | projDirectionType | ) |
Sets the projection direction method
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
projDirectionType | projdirectiontype |
void NXOpen::CAE::EdgeFaceImprintBuilder::SetProjectionVector | ( | NXOpen::Direction * | projectionVector | ) |
Sets the projection vector direction
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
projectionVector | projectionvector |
void NXOpen::CAE::EdgeFaceImprintBuilder::SetStitchToggle | ( | bool | stitchOption | ) |
Sets the stitch toggle state
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
stitchOption | stitchoption |
bool NXOpen::CAE::EdgeFaceImprintBuilder::StitchToggle | ( | ) |
Returns the stitch toggle state
Created in NX11.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::EdgeFaceImprintBuilder::TargetFace | ( | ) |
Returns the target face selection for projection imprint
Created in NX11.0.0.
License requirements : None