NX Open C++ Reference Guide
|
Represents a collection of durability excitations. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Represents a collection of durability excitations.
To obtain an instance of this class, refer to NXOpen::CAE::DurabilityStaticEvent
Created in NX7.5.0.
iterator NXOpen::CAE::DurabilityExcitationCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::DurabilityExcitation* NXOpen::CAE::DurabilityExcitationCollection::CloneExcitation | ( | NXOpen::CAE::DurabilityExcitation * | source | ) |
Clones a durability excitation.
source | Source excitation |
NXOpen::CAE::DurabilityFunctionExcitationBuilder* NXOpen::CAE::DurabilityExcitationCollection::CreateFunctionExcitationBuilder | ( | NXOpen::CAE::DurabilityFunctionExcitation * | resultPath | ) |
Creates a NXOpen::CAE::DurabilityFunctionExcitationBuilder .
resultPath | resultpath |
NXOpen::CAE::DurabilityLoadPatternBuilder* NXOpen::CAE::DurabilityExcitationCollection::CreateLoadPatternBuilder | ( | NXOpen::CAE::DurabilityLoadPattern * | loadPattern | ) |
Creates a NXOpen::CAE::DurabilityLoadPatternBuilder .
loadPattern | loadpattern |
NXOpen::CAE::DurabilityResultPathBuilder* NXOpen::CAE::DurabilityExcitationCollection::CreateResultPathBuilder | ( | NXOpen::CAE::DurabilityResultPath * | resultPath | ) |
Creates a NXOpen::CAE::DurabilityResultPathBuilder .
resultPath | resultpath |
void NXOpen::CAE::DurabilityExcitationCollection::DeleteExcitation | ( | NXOpen::CAE::DurabilityExcitation * | excitationTag | ) |
Delete a durability excitation.
Created in NX7.5.0.
License requirements : nx_adv_durability ("NX Advanced Durability")
excitationTag | The durability excitation to be deleted |
iterator NXOpen::CAE::DurabilityExcitationCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::DurabilityExcitation* NXOpen::CAE::DurabilityExcitationCollection::FindObject | ( | const NXString & | name | ) |
Finds a durability excitation with a specified name.
name | name of the durability excitation |
NXOpen::CAE::DurabilityExcitation* NXOpen::CAE::DurabilityExcitationCollection::FindObject | ( | const char * | name | ) |
Finds a durability excitation with a specified name.
name | name of the durability excitation |
tag_t NXOpen::CAE::DurabilityExcitationCollection::Tag | ( | ) | const |
Returns the tag of this object.